Quantity | Unit price |
---|---|
1 - 49 | $8.6661 |
50 - 99 | $4.3332 |
100 - 249 | $1.7334 |
250 - 2499 | $0.7704 |
2500 - 4999 | $0.7551 |
5000 + | $0.7395 |
Full Material | Nylon 6/6 |
---|---|
Colour | Orange |
Fitting Style | Threaded |
Threaded Length | 15.0 mm |
Threaded Length | 0.591 in |
Overall Diameter | 40.0 mm |
Overall Diameter | 1.575 in |
Overall Height | 24.6 mm |
Overall Height | 0.969 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue