Menu Search

Tear-Tab Caps

In stock

Tear Tab Caps are a standard, off-the-shelf solution that will allow you to meet your customers demands without those all-too-common time delays.

Tear Tab Caps are quick-fit and quick-release caps. As a rapid solution, they can be easily fitted and removed across an array of applications, including: critical hydraulic tubes and pipes, such as those that carry oils and other fluids around vehicles and machineries. This makes them an ideal choice for the specialist vehicle manufacturing industry, and other automotive and manufacturing sectors.

Tear Tab Caps also assist in the protection of tube and pipe ends during transportation and storage. They protect parts from damage, dirt, moisture and other forms of ingress. These caps are highly versatile, and ideal for a range of applications and different threads, including; BSP, GAS, UNF, JIC and NPT.

Made from Low Density Polyethylene (LDPE), the caps feature a simple tear-away tab for quick release and fast removal. The ease of extracting the Tear Tab Cap from the hydraulic pipework makes the removal process faster. By simply pulling the tab, the cap splits open, tearing away.

The LDPE material is tough and flexible. They provide many of the advantages of PVC caps, such as integrity and cleanliness.

  • Colours: Blue, Natural and Yellow
  • RoHS Compliant

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
71 results
Product SKUs information
Item Code Price range Availability Inside Diameter Compatible Thread Sizes (All) View
$0.1023 - $0.592 9100 In stock
1.643 in
1-1/4
$0.0621 - $0.3596 49097 In stock
1.033 in
3/4
$0.237 - $1.3721 Request the lead time here
1.161 in
7/8-14
$0.0648 - $0.3752 19081 In stock
0.65 in
M16
$0.0325 - $0.1881 110000 In stock
0.386 in
1/8
$0.1428 - $0.827 16900 In stock
1.884 in
1-1/2
$0.2034 - $1.1774 3500 In stock
2.339 in
2
$0.5668 - $3.2814 1496 In stock
3.475 in
3
$0.1494 - $0.8642 215 In stock
0.835 in
1/2-14
$0.1683 - $0.9738 Request the lead time here
0.906 in
5/8-14
$0.0553 - $0.3198 Request the lead time here
0.555 in
M14
$1.3232 - $7.6617 1626 In stock
5.535 in
5
$0.2752 - $1.5933 3000 In stock
1.339 in
1-11
$0.0688 - $0.3988 1038 In stock
0.709 in
M18
$0.0511 - $0.2956 31641 In stock
0.472 in
M12
$0.0815 - $0.4713 4121 In stock
0.866 in
M22
$0.947 - $5.4829 Request the lead time here
4.48 in
4
$0.1145 - $0.6631 56325 In stock
0.512 in
1/4-19
$0.4337 - $2.5117 Request the lead time here
2.85 in
2-1/2
$0.8321 - $4.8177 723 In stock
3.98 in
3-1/2
  • of 4
Tear-Tab Cap NPT 41.73 mm 0.840 in LDPE Natural

Y1-1/4N

Price Range
$0.592 - $0.1023

Stock Levels
9100 In stock
Attributes
  • Full Material
    Low-Density Polyethylene
  • Color
    Natural
  • Compatible Thread Sizes (All)
    1-1/4
  • Inside Diameter
    1.643 in
Tear-Tab Cap NPT 26.24 mm 0.630 in LDPE Natural

Y3/4D

Price Range
$0.3596 - $0.0621

Stock Levels
49097 In stock
Attributes
  • Full Material
    Low-Density Polyethylene
  • Color
    Natural
  • Compatible Thread Sizes (All)
    3/4
  • Inside Diameter
    1.033 in
Tear-Tab Cap BSPGAS 29.5 mm LDPE Yellow

TSB12375A

Price Range
$1.3721 - $0.237

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low-Density Polyethylene
  • Color
    Yellow
  • Fitting Style
    Push-Fit
  • Compatible Thread Sizes (All)
    7/8-14
  • Inside Diameter
    1.161 in
Tear-Tab Cap Metric 16.5 mm LDPE Yellow

TSM16A

Price Range
$0.3752 - $0.0648

Stock Levels
19081 In stock
Attributes
  • Full Material
    Low-Density Polyethylene
  • Color
    Yellow
  • Fitting Style
    Push-Fit
  • Compatible Thread Sizes (All)
    M16
  • Inside Diameter
    0.65 in
Tear-Tab Cap NPT 9.8 mm 0.320 in LDPE Natural

Y1/8B

Price Range
$0.1881 - $0.0325

Stock Levels
110000 In stock
Attributes
  • Full Material
    Low-Density Polyethylene
  • Color
    Natural
  • Compatible Thread Sizes (All)
    1/8
  • Inside Diameter
    0.386 in
Tear-Tab Cap NPT 47.85 mm 0.850 in LDPE Natural

Y1-1/2E

Price Range
$0.827 - $0.1428

Stock Levels
16900 In stock
Attributes
  • Full Material
    Low-Density Polyethylene
  • Color
    Natural
  • Compatible Thread Sizes (All)
    1-1/2
  • Inside Diameter
    1.884 in
Tear-Tab Cap NPT 59.41 mm 0.890 in LDPE Natural

Y2B

Price Range
$1.1774 - $0.2034

Stock Levels
3500 In stock
Attributes
  • Full Material
    Low-Density Polyethylene
  • Color
    Natural
  • Compatible Thread Sizes (All)
    2
  • Inside Diameter
    2.339 in
Tear-Tab Cap NPT 88.27 mm 1.437 in LDPE Natural

Y3N

Price Range
$3.2814 - $0.5668

Stock Levels
1496 In stock
Attributes
  • Full Material
    Low-Density Polyethylene
  • Color
    Natural
  • Compatible Thread Sizes (All)
    3
  • Inside Diameter
    3.475 in
Tear-Tab Cap BSPGAS 21.2 mm LDPE Yellow

TSB10308A

Price Range
$0.8642 - $0.1494

Stock Levels
215 In stock
Attributes
  • Full Material
    Low-Density Polyethylene
  • Color
    Yellow
  • Fitting Style
    Push-Fit
  • Compatible Thread Sizes (All)
    1/2-14
  • Inside Diameter
    0.835 in
Tear-Tab Cap BSPGAS 23.0 mm LDPE Yellow

TSB12373A

Price Range
$0.9738 - $0.1683

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low-Density Polyethylene
  • Color
    Yellow
  • Fitting Style
    Push-Fit
  • Compatible Thread Sizes (All)
    5/8-14
  • Inside Diameter
    0.906 in
Tear-Tab Cap Metric 14.1 mm LDPE Yellow

TSM14A

Price Range
$0.3198 - $0.0553

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low-Density Polyethylene
  • Color
    Yellow
  • Fitting Style
    Push-Fit
  • Compatible Thread Sizes (All)
    M14
  • Inside Diameter
    0.555 in
Tear-Tab Cap NPT 140.59 mm 1.625 in LDPE Natural

Y5N

Price Range
$7.6617 - $1.3232

Stock Levels
1626 In stock
Attributes
  • Full Material
    Low-Density Polyethylene
  • Color
    Natural
  • Compatible Thread Sizes (All)
    5
  • Inside Diameter
    5.535 in
Tear-Tab Cap BSPGAS 34.0 mm LDPE Yellow

TSB12376A

Price Range
$1.5933 - $0.2752

Stock Levels
3000 In stock
Attributes
  • Full Material
    Low-Density Polyethylene
  • Color
    Yellow
  • Fitting Style
    Push-Fit
  • Compatible Thread Sizes (All)
    1-11
  • Inside Diameter
    1.339 in
Tear-Tab Cap Metric 18.0 mm LDPE Yellow

TSM18A

Price Range
$0.3988 - $0.0688

Stock Levels
1038 In stock
Attributes
  • Full Material
    Low-Density Polyethylene
  • Color
    Yellow
  • Fitting Style
    Push-Fit
  • Compatible Thread Sizes (All)
    M18
  • Inside Diameter
    0.709 in
Tear-Tab Cap Metric 12.0 mm LDPE Yellow

TSM12A

Price Range
$0.2956 - $0.0511

Stock Levels
31641 In stock
Attributes
  • Full Material
    Low-Density Polyethylene
  • Color
    Yellow
  • Fitting Style
    Push-Fit
  • Compatible Thread Sizes (All)
    M12
  • Inside Diameter
    0.472 in
Tear-Tab Cap Metric 0.866 in LDPE Yellow

TSM22A

Price Range
$0.4713 - $0.0815

Stock Levels
4121 In stock
Attributes
  • Full Material
    Low-Density Polyethylene
  • Color
    Yellow
  • Fitting Style
    Push Fit Tear Tab
  • Compatible Thread Sizes (All)
    M22
  • Inside Diameter
    0.866 in
Tear-Tab Cap NPT 113.79 mm 1.500 in LDPE Natural

Y4N

Price Range
$5.4829 - $0.947

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low-Density Polyethylene
  • Color
    Natural
  • Compatible Thread Sizes (All)
    4
  • Inside Diameter
    4.48 in
Tear-Tab Cap BSPGAS 13.0 mm LDPE Yellow

TSB10351A

Price Range
$0.6631 - $0.1145

Stock Levels
56325 In stock
Attributes
  • Full Material
    Low-Density Polyethylene
  • Color
    Yellow
  • Fitting Style
    Push-Fit
  • Compatible Thread Sizes (All)
    1/4-19
  • Inside Diameter
    0.512 in
Tear-Tab Cap NPT 72.39 mm 1.375 in LDPE Natural

Y2-1/2N

Price Range
$2.5117 - $0.4337

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low-Density Polyethylene
  • Color
    Natural
  • Compatible Thread Sizes (All)
    2-1/2
  • Inside Diameter
    2.85 in
Tear-Tab Cap NPT 101.09 mm 1.500 in LDPE Natural

Y3-1/2N

Price Range
$4.8177 - $0.8321

Stock Levels
723 In stock
Attributes
  • Full Material
    Low-Density Polyethylene
  • Color
    Natural
  • Compatible Thread Sizes (All)
    3-1/2
  • Inside Diameter
    3.98 in