Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Tear Tab Caps are a standard, off-the-shelf solution that will allow you to meet your customers demands without those all-too-common time delays.
Tear Tab Caps are quick-fit and quick-release caps. As a rapid solution, they can be easily fitted and removed across an array of applications, including: critical hydraulic tubes and pipes, such as those that carry oils and other fluids around vehicles and machineries. This makes them an ideal choice for the specialist vehicle manufacturing industry, and other automotive and manufacturing sectors.
Tear Tab Caps also assist in the protection of tube and pipe ends during transportation and storage. They protect parts from damage, dirt, moisture and other forms of ingress. These caps are highly versatile, and ideal for a range of applications and different threads, including; BSP, GAS, UNF, JIC and NPT.
Made from Low Density Polyethylene (LDPE), the caps feature a simple tear-away tab for quick release and fast removal. The ease of extracting the Tear Tab Cap from the hydraulic pipework makes the removal process faster. By simply pulling the tab, the cap splits open, tearing away.
The LDPE material is tough and flexible. They provide many of the advantages of PVC caps, such as integrity and cleanliness.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Compatible Thread Sizes (All) | View | |
|---|---|---|---|---|---|
| $0.1023 - $0.592 | 9100 In stock |
1.643 in
41.73 mm
|
1-1/4
|
||
| $0.8321 - $4.8177 | 723 In stock |
3.98 in
101.09 mm
|
3-1/2
|
||
| $1.6664 - $9.647 | 1513 In stock |
6.6 in
167.64 mm
|
6
|
||
| $0.1804 - $1.0443 | 5898 In stock |
1.035 in
26.3 mm
|
3/4-14
|
||
| $0.0553 - $0.3198 | Request the lead time here |
0.555 in
14.1 mm
|
M14
|
||
| $0.0848 - $0.4909 | 280861 In stock |
1.305 in
33.15 mm
|
1
|
||
| $0.0345 - $0.1998 | 22612 In stock |
0.665 in
16.89 mm
|
3/8
|
||
| $1.3232 - $7.6617 | 1626 In stock |
5.535 in
140.59 mm
|
5
|
||
| $0.125 - $0.7239 | 10000 In stock |
0.63 in
16.0 mm
|
3/8-19
|
||
| $0.2752 - $1.5933 | 3000 In stock |
1.339 in
34.0 mm
|
1-11
|
||
| $0.0688 - $0.3988 | 1038 In stock |
0.709 in
18.0 mm
|
M18
|
||
| $0.0325 - $0.1881 | 80000 In stock |
0.386 in
9.8 mm
|
1/8
|
||
| $0.4337 - $2.5117 | Request the lead time here |
2.85 in
72.39 mm
|
2-1/2
|
||
| $0.0621 - $0.3596 | 49097 In stock |
1.033 in
26.24 mm
|
3/4
|
||
| $0.947 - $5.4829 | Request the lead time here |
4.48 in
113.79 mm
|
4
|
||
| $0.1145 - $0.6631 | 56325 In stock |
0.512 in
13.0 mm
|
1/4-19
|
||
| $0.0815 - $0.4713 | 4121 In stock |
0.866 in
22 mm
|
M22
|
||
| $0.1428 - $0.827 | 16900 In stock |
1.884 in
47.85 mm
|
1-1/2
|
||
| $0.2034 - $1.1774 | 2900 In stock |
2.339 in
59.41 mm
|
2
|
||
| $0.5668 - $3.2814 | 2246 In stock |
3.475 in
88.27 mm
|
3