Menu Search

Tear-Tab Caps

In stock

Tear Tab Caps are a standard, off-the-shelf solution that will allow you to meet your customers demands without those all-too-common time delays.

Tear Tab Caps are quick-fit and quick-release caps. As a rapid solution, they can be easily fitted and removed across an array of applications, including: critical hydraulic tubes and pipes, such as those that carry oils and other fluids around vehicles and machineries. This makes them an ideal choice for the specialist vehicle manufacturing industry, and other automotive and manufacturing sectors.

Tear Tab Caps also assist in the protection of tube and pipe ends during transportation and storage. They protect parts from damage, dirt, moisture and other forms of ingress. These caps are highly versatile, and ideal for a range of applications and different threads, including; BSP, GAS, UNF, JIC and NPT.

Made from Low Density Polyethylene (LDPE), the caps feature a simple tear-away tab for quick release and fast removal. The ease of extracting the Tear Tab Cap from the hydraulic pipework makes the removal process faster. By simply pulling the tab, the cap splits open, tearing away.

The LDPE material is tough and flexible. They provide many of the advantages of PVC caps, such as integrity and cleanliness.

  • Colours: Blue, Natural and Yellow
  • RoHS Compliant

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
71 results
Product SKUs information
Item Code Price range Availability Inside Diameter Compatible Thread Sizes (All) View
$1.6664 - $9.647 1513 In stock
6.6 in
6
$0.1804 - $1.0443 5898 In stock
1.035 in
3/4-14
$0.0848 - $0.4909 566861 In stock
1.305 in
1
$0.0345 - $0.1998 44612 In stock
0.665 in
3/8
$0.125 - $0.7239 10000 In stock
0.63 in
3/8-19
$0.0325 - $0.1881 5580 In stock
0.386 in
1/8
$0.032 - $0.1854 102229 In stock
0.433 in
7/16-20
Y1A $0.0848 - $0.4909 25800 In stock
1.305 in
1
$0.1023 - $0.592 144673 In stock
1.643 in
1-1/4
$0.0449 - $0.2604 16815 In stock
0.817 in
1/2
$0.0325 - $0.1881 21000 In stock
0.531 in
1/4
$0.2034 - $1.1774 3135 In stock
2.339 in
2
$0.0345 - $0.1998 Request the lead time here
0.665 in
3/8
$0.0645 - $0.3733 35764 In stock
1.033 in
3/4
$0.0664 - $0.3845 100475 In stock
1.053 in
1-1/16-12
$0.1363 - $0.7891 119600 In stock
1.615 in
1-5/8-12
TS7A $0.0395 - $0.2291 5000 In stock
0.675 in
11/16-16
$0.1055 - $0.6103 10000 In stock
1.432 in
1-7/16-12
$0.055 - $0.3178 81481 In stock
0.986 in
1-14
$0.0395 - $0.2291 363812 In stock
0.675 in
11/16-16
  • of 4
Tear-Tab Cap NPT 167.64 mm 1.700 in LDPE Natural

Y6N

Price Range
$9.647 - $1.6664

Stock Levels
1513 In stock
Attributes
  • Full Material
    Low-Density Polyethylene
  • Color
    Natural
  • Compatible Thread Sizes (All)
    6
  • Inside Diameter
    6.6 in
Tear-Tab Cap BSPGAS 26.3 mm LDPE Yellow

TSB10701A

Price Range
$1.0443 - $0.1804

Stock Levels
5898 In stock
Attributes
  • Full Material
    Low-Density Polyethylene
  • Color
    Yellow
  • Fitting Style
    Push-Fit
  • Compatible Thread Sizes (All)
    3/4-14
  • Inside Diameter
    1.035 in
Tear-Tab Cap NPT 33.15 mm 0.785 in LDPE Natural

Y1B

Price Range
$0.4909 - $0.0848

Stock Levels
566861 In stock
Attributes
  • Full Material
    Low-Density Polyethylene
  • Color
    Natural
  • Compatible Thread Sizes (All)
    1
  • Inside Diameter
    1.305 in
Tear-Tab Cap NPT 16.89 mm 0.490 in LDPE Natural

Y3/8B

Price Range
$0.1998 - $0.0345

Stock Levels
44612 In stock
Attributes
  • Full Material
    Low-Density Polyethylene
  • Color
    Natural
  • Compatible Thread Sizes (All)
    3/8
  • Inside Diameter
    0.665 in
Tear-Tab Cap BSPGAS 16.0 mm LDPE Yellow

TSB10492A

Price Range
$0.7239 - $0.125

Stock Levels
10000 In stock
Attributes
  • Full Material
    Low-Density Polyethylene
  • Color
    Yellow
  • Fitting Style
    Push-Fit
  • Compatible Thread Sizes (All)
    3/8-19
  • Inside Diameter
    0.63 in
Tear-Tab Cap NPT 0.386 in 0.320 in LDPE Blue

Y1/8A

Price Range
$0.1881 - $0.0325

Stock Levels
5580 In stock
Attributes
  • Full Material
    Low-Density Polyethylene
  • Color
    Blue
  • Compatible Thread Sizes (All)
    1/8
  • Inside Diameter
    0.386 in
Tear-Tab Cap UNFJIC 0.433 in 0.460 in LDPE Blue

TS4A

Price Range
$0.1854 - $0.032

Stock Levels
102229 In stock
Attributes
  • Full Material
    Low-Density Polyethylene
  • Color
    Blue
  • Compatible Thread Sizes (All)
    7/16-20
  • Inside Diameter
    0.433 in
Tear-Tab Cap NPT 1.305 in 0.785 in LDPE Blue

Y1A

Price Range
$0.4909 - $0.0848

Stock Levels
25800 In stock
Attributes
  • Full Material
    Low-Density Polyethylene
  • Color
    Blue
  • Compatible Thread Sizes (All)
    1
  • Inside Diameter
    1.305 in
Tear-Tab Cap NPT 1.643 in 0.840 in LDPE Blue

Y1-1/4A

Price Range
$0.592 - $0.1023

Stock Levels
144673 In stock
Attributes
  • Full Material
    Low-Density Polyethylene
  • Color
    Blue
  • Compatible Thread Sizes (All)
    1-1/4
  • Inside Diameter
    1.643 in
Tear-Tab Cap NPT 0.817 in 0.640 in LDPE Blue

Y1/2A

Price Range
$0.2604 - $0.0449

Stock Levels
16815 In stock
Attributes
  • Full Material
    Low-Density Polyethylene
  • Color
    Blue
  • Compatible Thread Sizes (All)
    1/2
  • Inside Diameter
    0.817 in
Tear-Tab Cap NPT 0.531 in 0.490 in LDPE Blue

Y1/4A

Price Range
$0.1881 - $0.0325

Stock Levels
21000 In stock
Attributes
  • Full Material
    Low-Density Polyethylene
  • Color
    Blue
  • Compatible Thread Sizes (All)
    1/4
  • Inside Diameter
    0.531 in
Tear-Tab Cap NPT 2.339 in 0.890 in LDPE Blue

Y2A

Price Range
$1.1774 - $0.2034

Stock Levels
3135 In stock
Attributes
  • Full Material
    Low-Density Polyethylene
  • Color
    Blue
  • Compatible Thread Sizes (All)
    2
  • Inside Diameter
    2.339 in
Tear-Tab Cap NPT 0.665 in 0.490 in LDPE Blue

Y3/8A

Price Range
$0.1998 - $0.0345

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low-Density Polyethylene
  • Color
    Blue
  • Compatible Thread Sizes (All)
    3/8
  • Inside Diameter
    0.665 in
Tear-Tab Cap NPT 1.033 in 0.630 in LDPE Blue

Y3/4A

Price Range
$0.3733 - $0.0645

Stock Levels
35764 In stock
Attributes
  • Full Material
    Low-Density Polyethylene
  • Color
    Blue
  • Compatible Thread Sizes (All)
    3/4
  • Inside Diameter
    1.033 in
Tear-Tab Cap - Compatible Thread Standard UNFJIC ; Compatible Thread Sizes 1-1/16-12 ; Natural

TS12B

Price Range
$0.3845 - $0.0664

Stock Levels
100475 In stock
Attributes
  • Full Material
    Low-Density Polyethylene
  • Color
    Natural
  • Compatible Thread Sizes (All)
    1-1/16-12
  • Inside Diameter
    1.053 in
Tear-Tab Cap - Compatible Thread Standard UNFJIC ; Compatible Thread Sizes 1-5/8-12 ; Natural

TS20B

Price Range
$0.7891 - $0.1363

Stock Levels
119600 In stock
Attributes
  • Full Material
    Low-Density Polyethylene
  • Color
    Natural
  • Fitting Style
    Push-Fit
  • Compatible Thread Sizes (All)
    1-5/8-12
  • Inside Diameter
    1.615 in
Tear-Tab Cap - Compatible Thread Standard UNFJIC ; Compatible Thread Sizes 11/16-16 ; Blue

TS7A

Price Range
$0.2291 - $0.0395

Stock Levels
5000 In stock
Attributes
  • Full Material
    Low-Density Polyethylene
  • Color
    Blue
  • Fitting Style
    Push-Fit
  • Compatible Thread Sizes (All)
    11/16-16
  • Inside Diameter
    0.675 in
Tear-Tab Cap - Compatible Thread Standard UNFJIC ; Compatible Thread Sizes 1-7/16-12 ; Natural

TS17B

Price Range
$0.6103 - $0.1055

Stock Levels
10000 In stock
Attributes
  • Full Material
    Low-Density Polyethylene
  • Color
    Natural
  • Fitting Style
    Push-Fit
  • Compatible Thread Sizes (All)
    1-7/16-12
  • Inside Diameter
    1.432 in
Tear-Tab Cap - Compatible Thread Standard UNFJIC ; Compatible Thread Sizes 1-14 ; Blue

TS11A

Price Range
$0.3178 - $0.055

Stock Levels
81481 In stock
Attributes
  • Full Material
    Low-Density Polyethylene
  • Color
    Blue
  • Compatible Thread Sizes (All)
    1-14
  • Inside Diameter
    0.986 in
Tear-Tab Cap - Compatible Thread Standard UNFJIC ; Compatible Thread Sizes 11/16-16 ; Natural

TS7B

Price Range
$0.2291 - $0.0395

Stock Levels
363812 In stock
Attributes
  • Full Material
    Low-Density Polyethylene
  • Color
    Natural
  • Fitting Style
    Push-Fit
  • Compatible Thread Sizes (All)
    11/16-16
  • Inside Diameter
    0.675 in