Tear Tab Caps are a standard, off-the-shelf solution that will allow you to meet your customers demands without those all-too-common time delays.
Tear Tab Caps are quick-fit and quick-release caps. As a rapid solution, they can be easily fitted and removed across an array of applications, including: critical hydraulic tubes and pipes, such as those that carry oils and other fluids around vehicles and machineries. This makes them an ideal choice for the specialist vehicle manufacturing industry, and other automotive and manufacturing sectors.
Tear Tab Caps also assist in the protection of tube and pipe ends during transportation and storage. They protect parts from damage, dirt, moisture and other forms of ingress. These caps are highly versatile, and ideal for a range of applications and different threads, including; BSP, GAS, UNF, JIC and NPT.
Made from Low Density Polyethylene (LDPE), the caps feature a simple tear-away tab for quick release and fast removal. The ease of extracting the Tear Tab Cap from the hydraulic pipework makes the removal process faster. By simply pulling the tab, the cap splits open, tearing away.
The LDPE material is tough and flexible. They provide many of the advantages of PVC caps, such as integrity and cleanliness.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Compatible Thread Sizes (All) | View | |
|---|---|---|---|---|---|
| $0.0526 - $0.3048 | 33362 In stock |
0.873 in
22.17 mm
|
7/8-14
|
||
| $0.0264 - $0.1527 | 38500 In stock |
0.364 in
9.25 mm
|
3/8-24
|
||
| TS6A | $0.0354 - $0.2049 | 14356 In stock |
0.551 in
14.0 mm
|
9/16-18
|
|
| TS9B | $0.0489 - $0.2833 | 276000 In stock |
0.802 in
20.37 mm
|
13/16-16
|
|
| $0.2004 - $1.1599 | 8100 In stock |
1.871 in
47.52 mm
|
1-7/8-12
|
||
| $0.0341 - $0.1971 | 63000 In stock |
0.49 in
12.45 mm
|
1/2-20
|
||
| TS4B | $0.032 - $0.1854 | 16500 In stock |
0.433 in
11.0 mm
|
7/16-20
|
|
| $0.0727 - $0.421 | 60026 In stock |
1.172 in
29.77 mm
|
1-3/16-12
|
||
| $0.1363 - $0.7891 | 24332 In stock |
1.615 in
41.02 mm
|
1-5/8-12
|
||
| $0.055 - $0.3178 | 104000 In stock |
0.986 in
25.04 mm
|
1-14
|
||
| $0.0264 - $0.1527 | 19500 In stock |
0.364 in
9.25 mm
|
3/8-24
|
||
| $0.044 - $0.2545 | 162547 In stock |
0.74 in
18.8 mm
|
3/4-16
|
||
| $0.1461 - $0.8459 | 52800 In stock |
1.668 in
42.37 mm
|
1-11/16-12
|
||
| $0.0341 - $0.1971 | 26049 In stock |
0.49 in
12.45 mm
|
1/2-20
|
||
| $0.0526 - $0.3048 | 64553 In stock |
0.873 in
22.17 mm
|
7/8-14
|
||
| $0.2004 - $1.1599 | 10800 In stock |
1.871 in
47.52 mm
|
1-7/8-12
|
||
| $0.0826 - $0.4778 | 69549 In stock |
1.302 in
33.07 mm
|
1-5/16-12
|
||
| $0.2478 - $1.434 | 2695 In stock |
2.491 in
63.27 mm
|
2-1/2-12
|
||
| TS9A | $0.0489 - $0.2833 | 57000 In stock |
0.802 in
20.37 mm
|
13/16-16
|
|
| $0.0727 - $0.421 | 28600 In stock |
1.172 in
29.77 mm
|
1-3/16-12
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue