Menu Search

Tear-Tab Caps

In stock

Tear Tab Caps are a standard, off-the-shelf solution that will allow you to meet your customers demands without those all-too-common time delays.

Tear Tab Caps are quick-fit and quick-release caps. As a rapid solution, they can be easily fitted and removed across an array of applications, including: critical hydraulic tubes and pipes, such as those that carry oils and other fluids around vehicles and machineries. This makes them an ideal choice for the specialist vehicle manufacturing industry, and other automotive and manufacturing sectors.

Tear Tab Caps also assist in the protection of tube and pipe ends during transportation and storage. They protect parts from damage, dirt, moisture and other forms of ingress. These caps are highly versatile, and ideal for a range of applications and different threads, including; BSP, GAS, UNF, JIC and NPT.

Made from Low Density Polyethylene (LDPE), the caps feature a simple tear-away tab for quick release and fast removal. The ease of extracting the Tear Tab Cap from the hydraulic pipework makes the removal process faster. By simply pulling the tab, the cap splits open, tearing away.

The LDPE material is tough and flexible. They provide many of the advantages of PVC caps, such as integrity and cleanliness.

  • Colours: Blue, Natural and Yellow
  • RoHS Compliant

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
71 results
Product SKUs information
Item Code Price range Availability Inside Diameter Compatible Thread Sizes (All) View
$0.1106 - $0.6407 56325 In stock
0.512 in
1/4-19
$0.229 - $1.3257 Request the lead time here
1.161 in
7/8-14
$0.0626 - $0.3625 19081 In stock
0.65 in
M16
$0.0534 - $0.309 181 In stock
0.555 in
M14
$0.138 - $0.799 18900 In stock
1.884 in
1-1/2
$0.419 - $2.4268 500 In stock
2.85 in
2-1/2
$0.804 - $4.6548 723 In stock
3.98 in
3-1/2
$1.61 - $9.3208 1523 In stock
6.6 in
6
$0.1743 - $1.009 5898 In stock
1.035 in
3/4-14
$0.0494 - $0.2856 31641 In stock
0.472 in
M12
$0.0787 - $0.4554 4121 In stock
0.866 in
M22
$0.0988 - $0.572 9100 In stock
1.643 in
1-1/4
$0.0314 - $0.1817 115000 In stock
0.386 in
1/8
$0.1443 - $0.835 215 In stock
0.835 in
1/2-14
$0.1626 - $0.9409 Request the lead time here
0.906 in
5/8-14
$0.2659 - $1.5394 3000 In stock
1.339 in
1-11
$0.0665 - $0.3853 25038 In stock
0.709 in
M18
$0.0819 - $0.4743 522000 In stock
1.305 in
1
$0.0333 - $0.193 44612 In stock
0.665 in
3/8
$1.2785 - $7.4026 1626 In stock
5.535 in
5
  • of 4
Tear-Tab Cap BSPGAS 13.0 mm LDPE Yellow

TSB10351A

Price Range
$0.6407 - $0.1106

Stock Levels
56325 In stock
Attributes
  • Full Material
    Low-Density Polyethylene
  • Color
    Yellow
  • Fitting Style
    Push-Fit
  • Compatible Thread Sizes (All)
    1/4-19
  • Inside Diameter
    0.512 in
Tear-Tab Cap BSPGAS 29.5 mm LDPE Yellow

TSB12375A

Price Range
$1.3257 - $0.229

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low-Density Polyethylene
  • Color
    Yellow
  • Fitting Style
    Push-Fit
  • Compatible Thread Sizes (All)
    7/8-14
  • Inside Diameter
    1.161 in
Tear-Tab Cap Metric 16.5 mm LDPE Yellow

TSM16A

Price Range
$0.3625 - $0.0626

Stock Levels
19081 In stock
Attributes
  • Full Material
    Low-Density Polyethylene
  • Color
    Yellow
  • Fitting Style
    Push-Fit
  • Compatible Thread Sizes (All)
    M16
  • Inside Diameter
    0.65 in
Tear-Tab Cap Metric 14.1 mm LDPE Yellow

TSM14A

Price Range
$0.309 - $0.0534

Stock Levels
181 In stock
Attributes
  • Full Material
    Low-Density Polyethylene
  • Color
    Yellow
  • Fitting Style
    Push-Fit
  • Compatible Thread Sizes (All)
    M14
  • Inside Diameter
    0.555 in
Tear-Tab Cap NPT 47.85 mm 0.850 in LDPE Natural

Y1-1/2E

Price Range
$0.799 - $0.138

Stock Levels
18900 In stock
Attributes
  • Full Material
    Low-Density Polyethylene
  • Color
    Natural
  • Compatible Thread Sizes (All)
    1-1/2
  • Inside Diameter
    1.884 in
Tear-Tab Cap NPT 72.39 mm 1.375 in LDPE Natural

Y2-1/2N

Price Range
$2.4268 - $0.419

Stock Levels
500 In stock
Attributes
  • Full Material
    Low-Density Polyethylene
  • Color
    Natural
  • Compatible Thread Sizes (All)
    2-1/2
  • Inside Diameter
    2.85 in
Tear-Tab Cap NPT 101.09 mm 1.500 in LDPE Natural

Y3-1/2N

Price Range
$4.6548 - $0.804

Stock Levels
723 In stock
Attributes
  • Full Material
    Low-Density Polyethylene
  • Color
    Natural
  • Compatible Thread Sizes (All)
    3-1/2
  • Inside Diameter
    3.98 in
Tear-Tab Cap NPT 167.64 mm 1.700 in LDPE Natural

Y6N

Price Range
$9.3208 - $1.61

Stock Levels
1523 In stock
Attributes
  • Full Material
    Low-Density Polyethylene
  • Color
    Natural
  • Compatible Thread Sizes (All)
    6
  • Inside Diameter
    6.6 in
Tear-Tab Cap BSPGAS 26.3 mm LDPE Yellow

TSB10701A

Price Range
$1.009 - $0.1743

Stock Levels
5898 In stock
Attributes
  • Full Material
    Low-Density Polyethylene
  • Color
    Yellow
  • Fitting Style
    Push-Fit
  • Compatible Thread Sizes (All)
    3/4-14
  • Inside Diameter
    1.035 in
Tear-Tab Cap Metric 12.0 mm LDPE Yellow

TSM12A

Price Range
$0.2856 - $0.0494

Stock Levels
31641 In stock
Attributes
  • Full Material
    Low-Density Polyethylene
  • Color
    Yellow
  • Fitting Style
    Push-Fit
  • Compatible Thread Sizes (All)
    M12
  • Inside Diameter
    0.472 in
Tear-Tab Cap Metric 0.866 in LDPE Yellow

TSM22A

Price Range
$0.4554 - $0.0787

Stock Levels
4121 In stock
Attributes
  • Full Material
    Low-Density Polyethylene
  • Color
    Yellow
  • Fitting Style
    Push Fit Tear Tab
  • Compatible Thread Sizes (All)
    M22
  • Inside Diameter
    0.866 in
Tear-Tab Cap NPT 41.73 mm 0.840 in LDPE Natural

Y1-1/4N

Price Range
$0.572 - $0.0988

Stock Levels
9100 In stock
Attributes
  • Full Material
    Low-Density Polyethylene
  • Color
    Natural
  • Compatible Thread Sizes (All)
    1-1/4
  • Inside Diameter
    1.643 in
Tear-Tab Cap NPT 9.8 mm 0.320 in LDPE Natural

Y1/8B

Price Range
$0.1817 - $0.0314

Stock Levels
115000 In stock
Attributes
  • Full Material
    Low-Density Polyethylene
  • Color
    Natural
  • Compatible Thread Sizes (All)
    1/8
  • Inside Diameter
    0.386 in
Tear-Tab Cap BSPGAS 21.2 mm LDPE Yellow

TSB10308A

Price Range
$0.835 - $0.1443

Stock Levels
215 In stock
Attributes
  • Full Material
    Low-Density Polyethylene
  • Color
    Yellow
  • Fitting Style
    Push-Fit
  • Compatible Thread Sizes (All)
    1/2-14
  • Inside Diameter
    0.835 in
Tear-Tab Cap BSPGAS 23.0 mm LDPE Yellow

TSB12373A

Price Range
$0.9409 - $0.1626

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low-Density Polyethylene
  • Color
    Yellow
  • Fitting Style
    Push-Fit
  • Compatible Thread Sizes (All)
    5/8-14
  • Inside Diameter
    0.906 in
Tear-Tab Cap BSPGAS 34.0 mm LDPE Yellow

TSB12376A

Price Range
$1.5394 - $0.2659

Stock Levels
3000 In stock
Attributes
  • Full Material
    Low-Density Polyethylene
  • Color
    Yellow
  • Fitting Style
    Push-Fit
  • Compatible Thread Sizes (All)
    1-11
  • Inside Diameter
    1.339 in
Tear-Tab Cap Metric 18.0 mm LDPE Yellow

TSM18A

Price Range
$0.3853 - $0.0665

Stock Levels
25038 In stock
Attributes
  • Full Material
    Low-Density Polyethylene
  • Color
    Yellow
  • Fitting Style
    Push-Fit
  • Compatible Thread Sizes (All)
    M18
  • Inside Diameter
    0.709 in
Tear-Tab Cap NPT 33.15 mm 0.785 in LDPE Natural

Y1B

Price Range
$0.4743 - $0.0819

Stock Levels
522000 In stock
Attributes
  • Full Material
    Low-Density Polyethylene
  • Color
    Natural
  • Compatible Thread Sizes (All)
    1
  • Inside Diameter
    1.305 in
Tear-Tab Cap NPT 16.89 mm 0.490 in LDPE Natural

Y3/8B

Price Range
$0.193 - $0.0333

Stock Levels
44612 In stock
Attributes
  • Full Material
    Low-Density Polyethylene
  • Color
    Natural
  • Compatible Thread Sizes (All)
    3/8
  • Inside Diameter
    0.665 in
Tear-Tab Cap NPT 140.59 mm 1.625 in LDPE Natural

Y5N

Price Range
$7.4026 - $1.2785

Stock Levels
1626 In stock
Attributes
  • Full Material
    Low-Density Polyethylene
  • Color
    Natural
  • Compatible Thread Sizes (All)
    5
  • Inside Diameter
    5.535 in