Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Wide Flange Tapered Caps & Plugs provides a greater protection to threaded and non-threaded pipes, ports, and access points during storage and transit against damage, dirt, moisture, debris, and corrosion. Designed to allow the part to plug multiple inside diameters or outside diameters.
Easy to install and remove due to their threaded and smooth connectors. Wider flange provides greater support for bearing surfaces and prevents the plug from being accidentally pushed down through the contact piece. Suitable for use in hydraulic systems, automotive components, chemical or medical industries.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Minimum Outside Diameter | Minimum Inside Diameter | Maximum Outside Diameter | Maximum Inside Diameter | View | |
|---|---|---|---|---|---|---|---|
| $0.038 - $0.4743 | 45069 In stock |
0.173 in
4.39 mm
|
0.111 in
2.82 mm
|
0.24 in
6.1 mm
|
0.177 in
4.5 mm
|
||
| $0.3359 - $2.2077 | 700 In stock |
1.63 in
41.4 mm
|
1.563 in
39.7 mm
|
1.764 in
44.81 mm
|
1.693 in
43.0 mm
|
||
| $0.6436 - $4.2443 | 1376 In stock |
2.146 in
54.51 mm
|
2.055 in
52.2 mm
|
2.402 in
61.01 mm
|
2.323 in
59.0 mm
|
||
| $0.0405 - $0.5054 | 53027 In stock |
0.44 in
11.18 mm
|
0.375 in
9.53 mm
|
0.509 in
12.93 mm
|
0.45 in
11.43 mm
|
||
| $0.2356 - $0.5454 | 2550 In stock |
0.862 in
21.9 mm
|
0.744 in
18.9 mm
|
0.984 in
25.0 mm
|
0.866 in
22.0 mm
|
||
| $0.2982 - $0.6954 | 1000 In stock |
1.224 in
31.1 mm
|
1.173 in
29.8 mm
|
1.354 in
34.4 mm
|
1.291 in
32.8 mm
|
||
| $0.053 - $0.6609 | 39296 In stock |
0.655 in
16.64 mm
|
0.585 in
14.86 mm
|
0.71 in
18.03 mm
|
0.647 in
16.43 mm
|
||
| $0.4323 - $2.8607 | 1154 In stock |
1.902 in
48.31 mm
|
1.823 in
46.3 mm
|
2.075 in
52.71 mm
|
1.996 in
50.7 mm
|
||
| $0.0716 - $0.894 | 11000 In stock |
0.307 in
7.8 mm
|
0.248 in
6.3 mm
|
0.374 in
9.5 mm
|
0.303 in
7.7 mm
|
||
| $0.1001 - $0.2321 | 8583 In stock |
0.531 in
13.5 mm
|
0.449 in
11.4 mm
|
0.61 in
15.5 mm
|
0.52 in
13.2 mm
|
||
| $0.0403 - $0.5023 | 9500 In stock |
0.427 in
10.85 mm
|
0.356 in
9.04 mm
|
0.475 in
12.07 mm
|
0.422 in
10.72 mm
|
||
| $0.1163 - $0.2693 | 3909 In stock |
0.689 in
17.5 mm
|
0.634 in
16.1 mm
|
0.787 in
20.0 mm
|
0.728 in
18.5 mm
|
||
| LF12XA | $0.0498 - $0.6204 | 39500 In stock |
0.61 in
15.49 mm
|
0.548 in
13.92 mm
|
0.687 in
17.45 mm
|
0.635 in
16.13 mm
|
|
| $0.1696 - $2.1301 | 1500 In stock |
0.95 in
24.13 mm
|
0.875 in
22.22 mm
|
1.02 in
25.9 mm
|
0.957 in
24.3 mm
|
||
| $0.0623 - $0.7753 | 29551 In stock |
0.628 in
15.95 mm
|
0.558 in
14.17 mm
|
0.725 in
18.42 mm
|
0.667 in
16.94 mm
|
||
| $0.1269 - $1.6791 | 31900 In stock |
1.73 in
43.94 mm
|
1.65 in
41.91 mm
|
1.89 in
48.01 mm
|
1.825 in
46.36 mm
|
||
| $0.0714 - $0.8893 | 24822 In stock |
0.984 in
24.99 mm
|
0.92 in
23.37 mm
|
1.105 in
28.07 mm
|
1.04 in
26.42 mm
|
||
| LF18A | $0.0653 - $0.8163 | 24050 In stock |
0.867 in
22.02 mm
|
0.805 in
20.45 mm
|
0.975 in
24.77 mm
|
0.913 in
23.19 mm
|
|
| $0.0872 - $1.0884 | 1749 In stock |
1.312 in
33.32 mm
|
1.25 in
31.75 mm
|
1.466 in
37.24 mm
|
1.425 in
36.2 mm
|
||
| $0.2355 - $0.5454 | 5165 In stock |
0.972 in
24.7 mm
|
0.913 in
23.2 mm
|
1.091 in
27.7 mm
|
1.028 in
26.1 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue