Menu Search

High Temp Tapered Cap & Plug 2.940 in 2.765 in 2.883 in 2.706 in Natural

Item code:

20547127

800 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 249 $2.6179
250 - 499 $2.487
500 + $2.356
Standard pack: 50

Order in multiple of 50

Total price:

$130.90

50 x $2.6179

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Minimum Outside Diameter 2.765 in
Maximum Outside Diameter 2.940 in
Minimum Inside Diameter 2.706 in
Maximum Inside Diameter 2.883 in
Flange Diameter 3.090 in
Height Under Flange 1.000 in
Color Natural
Material Silicone
Full Material Silicone Rubber
Maximum Temperature 600 °F

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us