Menu Search

High Temp Tapered Cap & Plug 0.911 in 0.802 in 0.849 in 0.740 in Natural

Item code:

20546984

4800 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
200 - 999 $0.3028
1000 - 1999 $0.2876
2000 + $0.2726
Standard pack: 200

Order in multiple of 200

Total price:

$60.56

200 x $0.3028

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Minimum Outside Diameter 0.802 in
Maximum Outside Diameter 0.911 in
Minimum Inside Diameter 0.740 in
Maximum Inside Diameter 0.849 in
Flange Diameter 1.080 in
Height Under Flange 0.630 in
Color Natural
Material Silicone
Full Material Silicone Rubber
Maximum Temperature 600 °F

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us