Menu Search

High Temp Tapered Cap & Plug 0.536 in 0.471 in 0.485 in 0.409 in Natural

Item code:

20546922

16000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 $0.1453
5000 - 9999 $0.1381
10000 + $0.1308
Standard pack: 1000

Order in multiple of 1000

Total price:

$145.30

1000 x $0.1453

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Minimum Outside Diameter 0.471 in
Maximum Outside Diameter 0.536 in
Minimum Inside Diameter 0.409 in
Maximum Inside Diameter 0.485 in
Flange Diameter 0.710 in
Height Under Flange 0.440 in
Color Natural
Material Silicone
Full Material Silicone Rubber
Maximum Temperature 600 °F

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us