Menu Search

High Temp Tapered Cap & Plug 1.215 in 1.094 in 1.152 in 1.031 in Red

Item code:

20546731

2600 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
200 - 999 $0.5379
1000 - 1999 $0.5111
2000 + $0.4843
Standard pack: 200

Order in multiple of 200

Total price:

$107.58

200 x $0.5379

Specifications

Imperial
Metric
SKU attributes
Minimum Outside Diameter 1.094 in
Maximum Outside Diameter 1.215 in
Minimum Inside Diameter 1.031 in
Maximum Inside Diameter 1.152 in
Flange Diameter 1.430 in
Height Under Flange 0.750 in
Color Red
Material Silicone
Full Material Silicone Rubber
Maximum Temperature 600 °F

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us