Menu Search

High Temp Tapered Cap & Plug 0.418 in 0.361 in 0.365 in 0.298 in Red

Item code:

20546625

26000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 $0.1087
5000 - 9999 $0.1032
10000 + $0.0979
Standard pack: 1000

Order in multiple of 1000

Total price:

$108.70

1000 x $0.1087

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Minimum Outside Diameter 0.361 in
Maximum Outside Diameter 0.418 in
Minimum Inside Diameter 0.298 in
Maximum Inside Diameter 0.365 in
Flange Diameter 0.580 in
Height Under Flange 0.380 in
Color Red
Material Silicone
Full Material Silicone Rubber
Maximum Temperature 600 °F

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us