Menu Search

High Temp Tapered Cap & Plug 0.365 in 0.299 in 0.302 in 0.235 in Red

Item code:

20546601

25000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 $0.1047
5000 - 9999 $0.0995
10000 + $0.0943
Standard pack: 1000

Order in multiple of 1000

Total price:

$104.70

1000 x $0.1047

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Minimum Outside Diameter 0.299 in
Maximum Outside Diameter 0.365 in
Minimum Inside Diameter 0.235 in
Maximum Inside Diameter 0.302 in
Flange Diameter 0.520 in
Height Under Flange 0.380 in
Color Red
Material Silicone
Full Material Silicone Rubber
Maximum Temperature 600 °F

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us