| Quantity | Unit price |
|---|---|
| 250 - 1249 | $0.4668 |
| 1250 - 2499 | $0.4432 |
| 2500 - 3749 | $0.4214 |
| 3750 - 4999 | $0.3977 |
| 5000 + | $0.3745 |
| Holding Capacity | 40.0 lb |
|---|---|
| Holding Capacity | 40.0 lb |
| Hook Length | 457.2 mm |
| Hook Length | 18.000 in |
| Wire Diameter | 3 mm |
| Wire Diameter | 0.120 in |
| Color | Natural |
| Full Material | Cold Drawn Spring Steel |
| Material | Spring Steel |
| Shape | V-Shaped |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue