| Quantity | Unit price |
|---|---|
| 1000 - 1999 | $0.1178 |
| 2000 - 4999 | $0.1116 |
| 5000 - 7999 | $0.1058 |
| 8000 - 9999 | $0.1002 |
| 10000 + | $0.094 |
| Hook Length | 8.000 in |
|---|---|
| Hook Length | 203.2 mm |
| Wire Diameter | 0.076 in |
| Wire Diameter | 1.9 mm |
| Color | Natural |
| Full Material | Cold Drawn Spring Steel |
| Material | Spring Steel |
| Shape | S-Shaped |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue