| Quantity | Unit price |
|---|---|
| 1000 - 4999 | $0.0635 |
| 5000 - 9999 | $0.0605 |
| 10000 - 14999 | $0.0574 |
| 15000 - 19999 | $0.0542 |
| 20000 + | $0.0512 |
| Hook Length | 101.6 mm |
|---|---|
| Hook Length | 4.000 in |
| Wire Diameter | 0.076 in |
| Wire Diameter | 1.9 mm |
| Color | Natural |
| Full Material | Cold Drawn Spring Steel |
| Material | Spring Steel |
| Shape | S-Shaped |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue