| Quantity | Unit price |
|---|---|
| 3000 - 14999 | $0.0636 |
| 15000 - 29999 | $0.0608 |
| 30000 - 44999 | $0.0576 |
| 45000 - 59999 | $0.0544 |
| 60000 + | $0.0512 |
| Hook Length | 50.8 mm |
|---|---|
| Hook Length | 2.000 in |
| Wire Diameter | 1.9 mm |
| Wire Diameter | 0.076 in |
| Color | Natural |
| Full Material | Cold Drawn Spring Steel |
| Material | Spring Steel |
| Shape | S-Shaped |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue