Menu Search

CV-Shaped Round Wire Hooks - Wire Diameter - 4.6 mm | 0.181 in;Hook Length - 203.2 mm | 8 in

Primarily used to support loads during paint finishing, surface treatment and material handling. Ideal or wider parts or multiple styles of parts with varying thickness. Is reusable.
Item code:

HCV8180A

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 - 1249 $0.371
1250 - 2499 $0.3523
2500 - 3749 $0.3353
3750 - 4999 $0.3146
5000 + $0.2981
Standard pack: 250

Order in multiple of 250

Total price:

$92.75

250 x $0.371

Add sample +

Specifications

Imperial
Metric
SKU attributes
Full Material Cold Drawn Spring Steel
Material Spring Steel
Shape C- & V-Shaped

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us