Menu Search

CV-Shaped Round Wire Hooks - Wire Diameter - 3.0 mm | 0.118 in;Hook Length - 152.4 mm | 6 in

Primarily used to support loads during paint finishing, surface treatment and material handling. Ideal or wider parts or multiple styles of parts with varying thickness. Is reusable.
Item code:

HCV6180A

4000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 2499 $0.5101
2500 - 4999 $0.4828
5000 - 7499 $0.4589
7500 - 9999 $0.4331
10000 + $0.4073
Standard pack: 500

Order in multiple of 500

Total price:

$255.05

500 x $0.5101

Add sample +

Specifications

Imperial
Metric
SKU attributes
Full Material Cold Drawn Spring Steel
Material Spring Steel
Shape C- & V-Shaped

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us