Menu Search

CV-Shaped Round Wire Hooks - Wire Diameter - 1.9 mm | 0.075 in;Hook Length - 152.4 mm | 6 in

Primarily used to support loads during paint finishing, surface treatment and material handling. Ideal or wider parts or multiple styles of parts with varying thickness. Is reusable.
Item code:

HCV6076A

3000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 $0.0961
5000 - 9999 $0.0913
10000 - 14999 $0.0864
15000 - 19999 $0.0816
20000 + $0.077
Standard pack: 1000

Order in multiple of 1000

Total price:

$96.10

1000 x $0.0961

Add sample +

Specifications

Imperial
Metric
SKU attributes
Full Material Cold Drawn Spring Steel
Material Spring Steel
Shape C- & V-Shaped

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us