Menu Search

CV-Shaped Round Wire Hooks - Wire Diameter - 4.6 mm | 0.181 in;Hook Length - 101.6 mm | 4 in

Primarily used to support loads during paint finishing, surface treatment and material handling. Ideal or wider parts or multiple styles of parts with varying thickness. Is reusable.
Item code:

HCV4180A

3000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 2499 $0.2435
2500 - 4999 $0.2294
5000 - 7499 $0.2176
7500 - 9999 $0.2058
10000 + $0.1942
Standard pack: 500

Order in multiple of 500

Total price:

$121.75

500 x $0.2435

Add sample +

Specifications

Imperial
Metric
SKU attributes
Full Material Cold Drawn Spring Steel
Material Spring Steel
Shape C- & V-Shaped

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us