Menu Search

CV-Shaped Round Wire Hooks - Wire Diameter - 4.6 mm | 0.181 in;Hook Length - 254.0 mm | 10 in

Primarily used to support loads during paint finishing, surface treatment and material handling. Ideal or wider parts or multiple styles of parts with varying thickness. Is reusable.
Item code:

HCV10180A

960 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 1499 $0.4912
1500 - 2499 $0.4691
2500 - 3499 $0.4423
3500 - 4999 $0.4177
5000 + $0.3936
Standard pack: 500

Order in multiple of 500

Total price:

$245.60

500 x $0.4912

Specifications

Imperial
Metric
SKU attributes
Full Material Cold Drawn Spring Steel
Material Spring Steel
Shape C- & V-Shaped

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us