Menu Search

CV-Shaped Round Wire Hooks - Wire Diameter - 3.0 mm | 0.118 in;Hook Length - 254.0 mm | 10 in

Primarily used to support loads during paint finishing, surface treatment and material handling. Ideal or wider parts or multiple styles of parts with varying thickness. Is reusable.
Item code:

HCV10120A

4000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 $0.2749
5000 - 9999 $0.2614
10000 - 14999 $0.2494
15000 - 19999 $0.2335
20000 + $0.2191
Standard pack: 1000

Order in multiple of 1000

Total price:

$274.90

1000 x $0.2749

Specifications

Imperial
Metric
SKU attributes
Full Material Cold Drawn Spring Steel
Material Spring Steel
Shape C- & V-Shaped

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us