| Quantity | Unit price |
|---|---|
| 10 - 499 | $3.9334 |
| 500 - 1999 | $1.5756 |
| 2000 - 9999 | $0.6997 |
| 10000 + | $0.6297 |
| D | 0.500 in |
|---|---|
| D | 12.7 mm |
| Class Pressure Rating | 6000 |
| Color | Red |
| Material | PE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue