| Quantity | Unit price |
|---|---|
| 25 - 499 | $1.927 |
| 500 - 2499 | $0.7708 |
| 2500 + | $0.6937 |
| D | 1.250 in |
|---|---|
| D | 31.8 mm |
| Class Pressure Rating | 6000 |
| Color | Red |
| Material | PE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue