| Quantity | Unit price |
|---|---|
| 10 - 29 | $4.0755 |
| 30 - 149 | $1.8106 |
| 150 + | $1.6296 |
| D | 127 mm |
|---|---|
| D | 5.000 in |
| Class Pressure Rating | 3000 |
| Color | Blue |
| Material | PE |
| Type | High-Pressure |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue