| Quantity | Unit price |
|---|---|
| 25 - 999 | $1.2519 |
| 1000 - 4999 | $0.5567 |
| 5000 + | $0.501 |
| D | 19.1 mm |
|---|---|
| D | 0.750 in |
| Class Pressure Rating | 3000 |
| Color | Blue |
| Material | PE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue