| Quantity | Unit price |
|---|---|
| 10 - 49 | $2.8385 |
| 50 - 249 | $1.2651 |
| 250 + | $1.1386 |
| D | 88.9 mm |
|---|---|
| D | 3.500 in |
| Class Pressure Rating | 3000 |
| Color | Blue |
| Material | PE |
| Type | High-Pressure |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue