| Quantity | Unit price |
|---|---|
| 25 - 699 | $1.5028 |
| 700 - 3499 | $0.6693 |
| 3500 + | $0.6024 |
| D | 31.8 mm |
|---|---|
| D | 1.250 in |
| Class Pressure Rating | 3000 |
| Color | Blue |
| Material | PE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue