Stud Mount Leveling Feet with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Base Material | Thread Size | Stud Material | Color | Base Height | Thread Length | Base Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $1.66 - $5.80 | 590 In stock |
Nylon
|
3/8-16
|
Carbon Steel
|
Natural
|
0.688 in
17.5 mm
|
2.000 in
50.8 mm
|
1.750 in
44.5 mm
|
||
| $1.24 - $4.14 | Request the lead time here |
PUR
|
3/8-16
|
Carbon Steel
|
Black
|
0.438 in
11.1 mm
|
1.313 in
33.4 mm
|
1.625 in
41.3 mm
|
||
| AFB1015A | $1.04 - $3.42 | 10882 In stock |
Nylon
|
1/4-20
|
Carbon Steel
|
Natural
|
0.438 in
11.1 mm
|
2.000 in
50.8 mm
|
1.000 in
25.4 mm
|
|
| $1.24 - $4.04 | 4312 In stock |
Nylon
|
3/8-16
|
Carbon Steel
|
Natural
|
0.700 in
17.8 mm
|
1.000 in
25.4 mm
|
1.375 in
34.9 mm
|
||
| $0.93 - $3.11 | 1461 In stock |
LDPE
|
3/8-16
|
Carbon Steel
|
Black
|
0.438 in
11.1 mm
|
1.313 in
33.4 mm
|
1.625 in
41.3 mm
|
||
| $0.72 - $3.11 | 254 In stock |
Nylon
|
1/4-20
|
Carbon Steel
|
Natural
|
0.438 in
11.1 mm
|
1.000 in
25.4 mm
|
1.000 in
25.4 mm
|
||
| $1.7267 - $8.6116 | Request the lead time here |
PA
|
M10
|
|
Black
|
|
5.709 in
145.0 mm
|
0.669 in
17.0 mm
|
||
| $0.4901 - $2.1278 | Request the lead time here |
PA
|
M6
|
|
Black
|
|
2.165 in
55.0 mm
|
0.787 in
20.0 mm
|
||
| $0.7241 - $3.4424 | Request the lead time here |
LDPE
|
M8
|
|
Black
|
|
1.772 in
45.0 mm
|
0.787 in
20.0 mm
|
||
| $0.7241 - $3.4424 | Request the lead time here |
LDPE
|
M8
|
|
Black
|
|
1.772 in
45.0 mm
|
0.984 in
25.0 mm
|
||
| $0.9135 - $4.5564 | Request the lead time here |
LDPE
|
M10
|
|
Black
|
|
1.772 in
45.0 mm
|
0.984 in
25.0 mm
|
||
| $0.8355 - $4.3002 | Request the lead time here |
PA
|
M10
|
|
Black
|
|
1.772 in
45.0 mm
|
1.063 in
27.0 mm
|
||
| $1.7602 - $9.0683 | Request the lead time here |
PA
|
M10
|
|
Black
|
|
5.709 in
145.0 mm
|
1.063 in
27.0 mm
|
||
| $0.9135 - $4.2445 | Request the lead time here |
LDPE
|
M8
|
|
Black
|
|
1.772 in
45.0 mm
|
1.181 in
30.0 mm
|
||
| $1.3257 - $4.8126 | Request the lead time here |
Rubber
|
M6
|
|
Black
|
|
0.709 in
18.0 mm
|
1.417 in
36.0 mm
|
||
| $1.4705 - $4.8906 | Request the lead time here |
Rubber
|
M10
|
|
Black
|
|
0.709 in
18.0 mm
|
1.417 in
36.0 mm
|
||
| $0.5124 - $2.1835 | Request the lead time here |
PA
|
M8
|
|
Black
|
|
1.378 in
35.0 mm
|
0.669 in
17.0 mm
|
||
| $0.9358 - $4.5898 | Request the lead time here |
PA
|
M10
|
|
Black
|
|
2.953 in
75.0 mm
|
0.669 in
17.0 mm
|
||
| 499336 | $0.401 - $1.9161 | Request the lead time here |
PA
|
M6
|
|
Black
|
|
0.984 in
25.0 mm
|
0.787 in
20.0 mm
|
|
| $0.6127 - $2.8296 | Request the lead time here |
LDPE
|
M8
|
|
Black
|
|
0.984 in
25.0 mm
|
0.787 in
20.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue