Menu Search

Stud Mount Leveling Feet - Plastic Rigid Base

In stock

Stud Mount Leveling Feet with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
157 results
Product SKUs information
Item Code Price range Availability Base Material Thread Size Stud Material Color Base Height Thread Length Base Diameter View
$1.66 - $5.80 590 In stock
Nylon
3/8-16
Carbon Steel
Natural
0.688 in
2.000 in
1.750 in
$1.24 - $4.14 Request the lead time here
PUR
3/8-16
Carbon Steel
Black
0.438 in
1.313 in
1.625 in
AFB1015A $1.04 - $3.42 10882 In stock
Nylon
1/4-20
Carbon Steel
Natural
0.438 in
2.000 in
1.000 in
$1.24 - $4.04 4312 In stock
Nylon
3/8-16
Carbon Steel
Natural
0.700 in
1.000 in
1.375 in
$0.93 - $3.11 1461 In stock
LDPE
3/8-16
Carbon Steel
Black
0.438 in
1.313 in
1.625 in
$0.72 - $3.11 254 In stock
Nylon
1/4-20
Carbon Steel
Natural
0.438 in
1.000 in
1.000 in
$1.7267 - $8.6116 Request the lead time here
PA
M10
Black
5.709 in
0.669 in
$0.4901 - $2.1278 Request the lead time here
PA
M6
Black
2.165 in
0.787 in
$0.7241 - $3.4424 Request the lead time here
LDPE
M8
Black
1.772 in
0.787 in
$0.7241 - $3.4424 Request the lead time here
LDPE
M8
Black
1.772 in
0.984 in
$0.9135 - $4.5564 Request the lead time here
LDPE
M10
Black
1.772 in
0.984 in
$0.8355 - $4.3002 Request the lead time here
PA
M10
Black
1.772 in
1.063 in
$1.7602 - $9.0683 Request the lead time here
PA
M10
Black
5.709 in
1.063 in
$0.9135 - $4.2445 Request the lead time here
LDPE
M8
Black
1.772 in
1.181 in
$1.3257 - $4.8126 Request the lead time here
Rubber
M6
Black
0.709 in
1.417 in
$1.4705 - $4.8906 Request the lead time here
Rubber
M10
Black
0.709 in
1.417 in
$0.5124 - $2.1835 Request the lead time here
PA
M8
Black
1.378 in
0.669 in
$0.9358 - $4.5898 Request the lead time here
PA
M10
Black
2.953 in
0.669 in
499336 $0.401 - $1.9161 Request the lead time here
PA
M6
Black
0.984 in
0.787 in
$0.6127 - $2.8296 Request the lead time here
LDPE
M8
Black
0.984 in
0.787 in
  • of 8
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 44.5 mm | 1.750 in ; Thread Length - 50.8 mm | 2.000 in ; Full Material - Nylon;Low-Carbon Steel

AFD1025A

Price Range
$5.80 - $1.66

Stock Levels
590 In stock
Attributes
  • Base Diameter
    1.750 in
  • Base Height
    0.688 in
  • Thread Length
    2.000 in
  • Thread Size
    3/8-16
  • Base Material
    Nylon
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 41.3 mm | 1.625 in ; Thread Length - 33.4 mm | 1.313 in ; Full Material - Polyurethane;Low-Carbon Steel

AFA1010B

Price Range
$4.14 - $1.24

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    1.625 in
  • Base Height
    0.438 in
  • Thread Length
    1.313 in
  • Thread Size
    3/8-16
  • Base Material
    PUR
Stud Mount Leveling Feet - Thread Size - 1/4-20 ; Base Diameter - 25.4 mm | 1.000 in ; Thread Length - 50.8 mm | 2.000 in ; Full Material - Nylon;Low-Carbon Steel

AFB1015A

Price Range
$3.42 - $1.04

Stock Levels
10882 In stock
Attributes
  • Base Diameter
    1.000 in
  • Base Height
    0.438 in
  • Thread Length
    2.000 in
  • Thread Size
    1/4-20
  • Base Material
    Nylon
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 34.9 mm | 1.375 in ; Thread Length - 25.4 mm | 1.000 in ; Full Material - Nylon;Low-Carbon Steel

AFE1010A

Price Range
$4.04 - $1.24

Stock Levels
4312 In stock
Attributes
  • Base Diameter
    1.375 in
  • Base Height
    0.700 in
  • Thread Length
    1.000 in
  • Thread Size
    3/8-16
  • Base Material
    Nylon
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 41.3 mm | 1.625 in ; Thread Length - 33.4 mm | 1.313 in ; Full Material - Low-Density Polyethelyne; Low-Carbon Steel

AFA1010A

Price Range
$3.11 - $0.93

Stock Levels
1461 In stock
Attributes
  • Base Diameter
    1.625 in
  • Base Height
    0.438 in
  • Thread Length
    1.313 in
  • Thread Size
    3/8-16
  • Base Material
    LDPE
Stud Mount Leveling Feet - Thread Size - 1/4-20 ; Base Diameter - 25.4 mm | 1.000 in ; Thread Length - 25.4 mm | 1.000 in ; Full Material - Nylon;Low-Carbon Steel

AFB1010A

Price Range
$3.11 - $0.72

Stock Levels
254 In stock
Attributes
  • Base Diameter
    1.000 in
  • Base Height
    0.438 in
  • Thread Length
    1.000 in
  • Thread Size
    1/4-20
  • Base Material
    Nylon
Stud Mount Leveling Feet - Thread Size - M10 ; Base Diameter - 17.0 mm | 0.669 in ; ; Material - Nylon

499334

Price Range
$8.6116 - $1.7267

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    0.669 in
  • Thread Length
    5.709 in
  • Thread Size
    M10
  • Base Material
    PA
  • Color
    Black
Stud Mount Leveling Feet - Thread Size - M6 ; Base Diameter - 20.0 mm | 0.787 in ; ; Material - Nylon

499338

Price Range
$2.1278 - $0.4901

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    0.787 in
  • Thread Length
    2.165 in
  • Thread Size
    M6
  • Base Material
    PA
  • Color
    Black
Stud Mount Leveling Feet - Thread Size - M8 ; Base Diameter - 20.0 mm | 0.787 in ; ; Material - LDPE

499342

Price Range
$3.4424 - $0.7241

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    0.787 in
  • Thread Length
    1.772 in
  • Thread Size
    M8
  • Base Material
    LDPE
  • Color
    Black
Stud Mount Leveling Feet - Thread Size - M8 ; Base Diameter - 25.0 mm | 0.984 in ; ; Material - LDPE

499346

Price Range
$3.4424 - $0.7241

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    0.984 in
  • Thread Length
    1.772 in
  • Thread Size
    M8
  • Base Material
    LDPE
  • Color
    Black
Stud Mount Leveling Feet - Thread Size - M10 ; Base Diameter - 25.0 mm | 0.984 in ; ; Material - LDPE

499350

Price Range
$4.5564 - $0.9135

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    0.984 in
  • Thread Length
    1.772 in
  • Thread Size
    M10
  • Base Material
    LDPE
  • Color
    Black
Stud Mount Leveling Feet - Thread Size - M10 ; Base Diameter - 27.0 mm | 1.063 in ; ; Material - Nylon

499354

Price Range
$4.3002 - $0.8355

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    1.063 in
  • Thread Length
    1.772 in
  • Thread Size
    M10
  • Base Material
    PA
  • Color
    Black
Stud Mount Leveling Feet - Thread Size - M10 ; Base Diameter - 27.0 mm | 1.063 in ; ; Material - Nylon

499359

Price Range
$9.0683 - $1.7602

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    1.063 in
  • Thread Length
    5.709 in
  • Thread Size
    M10
  • Base Material
    PA
  • Color
    Black
Stud Mount Leveling Feet - Thread Size - M8 ; Base Diameter - 30.0 mm | 1.181 in ; ; Material - LDPE

499364

Price Range
$4.2445 - $0.9135

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    1.181 in
  • Thread Length
    1.772 in
  • Thread Size
    M8
  • Base Material
    LDPE
  • Color
    Black
Stud Mount Leveling Feet - Thread Size - M6 ; Base Diameter - 36.0 mm | 1.417 in ; ; Material - Rubber

499439

Price Range
$4.8126 - $1.3257

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    1.417 in
  • Thread Length
    0.709 in
  • Thread Size
    M6
  • Base Material
    Rubber
  • Color
    Black
Stud Mount Leveling Feet - Thread Size - M10 ; Base Diameter - 36.0 mm | 1.417 in ; ; Material - Rubber

499443

Price Range
$4.8906 - $1.4705

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    1.417 in
  • Thread Length
    0.709 in
  • Thread Size
    M10
  • Base Material
    Rubber
  • Color
    Black
Stud Mount Leveling Feet - Thread Size - M8 ; Base Diameter - 17.0 mm | 0.669 in ; ; Material - Nylon

499326

Price Range
$2.1835 - $0.5124

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    0.669 in
  • Thread Length
    1.378 in
  • Thread Size
    M8
  • Base Material
    PA
  • Color
    Black
Stud Mount Leveling Feet - Thread Size - M10 ; Base Diameter - 17.0 mm | 0.669 in ; ; Material - Nylon

499332

Price Range
$4.5898 - $0.9358

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    0.669 in
  • Thread Length
    2.953 in
  • Thread Size
    M10
  • Base Material
    PA
  • Color
    Black
Stud Mount Leveling Feet - Thread Size - M6 ; Base Diameter - 20.0 mm | 0.787 in ; ; Material - Nylon

499336

Price Range
$1.9161 - $0.401

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    0.787 in
  • Thread Length
    0.984 in
  • Thread Size
    M6
  • Base Material
    PA
  • Color
    Black
Stud Mount Leveling Feet - Thread Size - M8 ; Base Diameter - 20.0 mm | 0.787 in ; ; Material - LDPE

499340

Price Range
$2.8296 - $0.6127

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    0.787 in
  • Thread Length
    0.984 in
  • Thread Size
    M8
  • Base Material
    LDPE
  • Color
    Black