Menu Search

Stud Mount Leveling Feet - Plastic Rigid Base

In stock

Stud Mount Leveling Feet with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
157 results
Product SKUs information
Item Code Price range Availability Thread Size Full Material Base Diameter View
$0.70 - $2.30 11276 In stock
5/16-18
Nylon;Low-Carbon Steel
1.000 in
$0.90 - $2.30 2128 In stock
5/16-18
Nylon;Low-Carbon Steel
1.000 in
AFH1025A $0.70 - $2.60 16368 In stock
1/4-20
Nylon;Low-Carbon Steel
0.866 in
$0.46 - $1.84 2632 In stock
1/4-20
Nylon;Low-Carbon Steel
1.063 in
$1.30 - $5.80 1233 In stock
5/16-18
Polypropylene;Low-Carbon Steel
0.984 in
$1.50 - $6.50 276 In stock
3/8-16
Polypropylene;Low-Carbon Steel
1.181 in
$0.90 - $2.70 1220 In stock
5/16-18
Nylon;Low-Carbon Steel
1.375 in
$0.50 - $1.90 7064 In stock
1/4-20
Nylon;Low-Carbon Steel
0.866 in
$0.50 - $2.00 272 In stock
1/4-20
Nylon;Low-Carbon Steel
1.063 in
$0.70 - $2.30 1729 In stock
1/4-20
Nylon;Low-Carbon Steel
1.000 in
$0.70 - $2.30 536 In stock
5/16-18
Nylon;Low-Carbon Steel
1.000 in
$1.20 - $5.40 2684 In stock
5/16-18
Polypropylene;Low-Carbon Steel
0.984 in
$1.30 - $5.80 410 In stock
3/8-16
Polypropylene;Low-Carbon Steel
1.181 in
$1.30 - $5.90 3500 In stock
5/16-18
Polypropylene;Low-Carbon Steel
1.500 in
$1.60 - $7.00 1774 In stock
3/8-16
Polypropylene;Low-Carbon Steel
1.500 in
$0.70 - $2.30 7848 In stock
5/16-18
Nylon;Low-Carbon Steel
1.000 in
$2.00 - $8.80 3137 In stock
3/8-16
Polypropylene;Low-Carbon Steel
1.181 in
$0.50 - $2.00 1920 In stock
1/4-20
Nylon;Low-Carbon Steel
1.000 in
$0.70 - $2.30 1760 In stock
5/16-18
Nylon;Low-Carbon Steel
1.000 in
$1.20 - $3.60 3096 In stock
3/8-16
Nylon;Low-Carbon Steel
1.300 in
  • of 8
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 25.4 mm | 1.000 in ; Base Height - 9.5 mm | 0.375 in ; Material - Nylon;Carbon Steel

AFG2010A

Price Range
$2.30 - $0.70

Stock Levels
11276 In stock
Attributes
  • Base Diameter
    1.000 in
  • Base Height
    0.375 in
  • Thread Length
    0.750 in
  • Base Type
    Plastic Rigid
  • Color
    Black
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 25.4 mm | 1.000 in ; Base Height - 9.5 mm | 0.375 in ; Material - Nylon;Carbon Steel

AFJ1060A

Price Range
$2.30 - $0.90

Stock Levels
2128 In stock
Attributes
  • Base Diameter
    1.000 in
  • Base Height
    0.375 in
  • Thread Length
    1.000 in
  • Base Type
    Plastic Rigid
  • Color
    Black
Stud Mount Leveling Feet - Thread Size - 1/4-20 ; Base Diameter - 22 mm | 0.866 in ; Base Height - 6 mm | 0.236 in ; Material - Nylon;Carbon Steel

AFH1025A

Price Range
$2.60 - $0.70

Stock Levels
16368 In stock
Attributes
  • Base Diameter
    0.866 in
  • Base Height
    0.236 in
  • Thread Length
    1.000 in
  • Base Type
    Plastic Rigid
  • Color
    Natural
Stud Mount Leveling Feet - Thread Size - 1/4-20 ; Base Diameter - 27 mm | 1.063 in ; Base Height - 6 mm | 0.236 in ; Material - Nylon;Carbon Steel

AFH1045A

Price Range
$1.84 - $0.46

Stock Levels
2632 In stock
Attributes
  • Base Diameter
    1.063 in
  • Base Height
    0.236 in
  • Thread Length
    2.000 in
  • Base Type
    Plastic Rigid
  • Color
    Natural
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 25 mm | 0.984 in ; Base Height - 10 mm | 0.394 in ; Material - PP;Carbon Steel

AFP25130A

Price Range
$5.80 - $1.30

Stock Levels
1233 In stock
Attributes
  • Base Diameter
    0.984 in
  • Base Height
    0.394 in
  • Thread Length
    2.000 in
  • Base Type
    Plastic Rigid
  • Color
    Black
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 30 mm | 1.181 in ; Base Height - 10 mm | 0.394 in ; Material - PP;Carbon Steel

AFP30180A

Price Range
$6.50 - $1.50

Stock Levels
276 In stock
Attributes
  • Base Diameter
    1.181 in
  • Base Height
    0.394 in
  • Thread Length
    1.500 in
  • Base Type
    Plastic Rigid
  • Color
    Black
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 34.9 mm | 1.375 in ; Base Height - 9.5 mm | 0.375 in ; Material - Nylon;Carbon Steel

AFG2070A

Price Range
$2.70 - $0.90

Stock Levels
1220 In stock
Attributes
  • Base Diameter
    1.375 in
  • Base Height
    0.375 in
  • Thread Length
    1.500 in
  • Base Type
    Plastic Rigid
  • Color
    Black
Stud Mount Leveling Feet - Thread Size - 1/4-20 ; Base Diameter - 22 mm | 0.866 in ; Base Height - 6 mm | 0.236 in ; Material - Nylon;Carbon Steel

AFH1020A

Price Range
$1.90 - $0.50

Stock Levels
7064 In stock
Attributes
  • Base Diameter
    0.866 in
  • Base Height
    0.236 in
  • Thread Length
    0.650 in
  • Base Type
    Rigid
  • Color
    Natural
Stud Mount Leveling Feet - Thread Size - 1/4-20 ; Base Diameter - 27 mm | 1.063 in ; Base Height - 6 mm | 0.236 in ; Material - Nylon;Carbon Steel

AFH1040A

Price Range
$2.00 - $0.50

Stock Levels
272 In stock
Attributes
  • Base Diameter
    1.063 in
  • Base Height
    0.236 in
  • Thread Length
    1.000 in
  • Base Type
    Rigid
  • Color
    Natural
Stud Mount Leveling Feet - Thread Size - 1/4-20 ; Base Diameter - 25.4 mm | 1.000 in ; Base Height - 9.5 mm | 0.375 in ; Material - Nylon;Carbon Steel

AFJ1030A

Price Range
$2.30 - $0.70

Stock Levels
1729 In stock
Attributes
  • Base Diameter
    1.000 in
  • Base Height
    0.375 in
  • Thread Length
    1.500 in
  • Base Type
    Rigid
  • Color
    Black
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 25.4 mm | 1.000 in ; Base Height - 9.5 mm | 0.375 in ; Material - Nylon;Carbon Steel

AFJ1070A

Price Range
$2.30 - $0.70

Stock Levels
536 In stock
Attributes
  • Base Diameter
    1.000 in
  • Base Height
    0.375 in
  • Thread Length
    1.500 in
  • Base Type
    Plastic Rigid
  • Color
    Black
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 25 mm | 0.984 in ; Base Height - 10 mm | 0.394 in ; Material - PP;Carbon Steel

AFP25120A

Price Range
$5.40 - $1.20

Stock Levels
2684 In stock
Attributes
  • Base Diameter
    0.984 in
  • Base Height
    0.394 in
  • Thread Length
    1.500 in
  • Base Type
    Plastic Rigid
  • Color
    Black
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 30 mm | 1.181 in ; Base Height - 10 mm | 0.394 in ; Material - PP;Carbon Steel

AFP30160A

Price Range
$5.80 - $1.30

Stock Levels
410 In stock
Attributes
  • Base Diameter
    1.181 in
  • Base Height
    0.394 in
  • Thread Length
    1.000 in
  • Base Type
    Plastic Rigid
  • Color
    Black
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 38.1 mm | 1.500 in ; Base Height - 10 mm | 0.394 in ; Material - PP;Carbon Steel

AFP38120A

Price Range
$5.90 - $1.30

Stock Levels
3500 In stock
Attributes
  • Base Diameter
    1.500 in
  • Base Height
    0.394 in
  • Thread Length
    1.500 in
  • Base Type
    Plastic Rigid
  • Color
    Black
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 38.1 mm | 1.500 in ; Base Height - 10 mm | 0.394 in ; Material - PP;Carbon Steel

AFP38180A

Price Range
$7.00 - $1.60

Stock Levels
1774 In stock
Attributes
  • Base Diameter
    1.500 in
  • Base Height
    0.394 in
  • Thread Length
    1.500 in
  • Base Type
    Plastic Rigid
  • Color
    Black
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 25.4 mm | 1.000 in ; Base Height - 9.5 mm | 0.375 in ; Material - Nylon;Carbon Steel

AFG1010A

Price Range
$2.30 - $0.70

Stock Levels
7848 In stock
Attributes
  • Base Diameter
    1.000 in
  • Base Height
    0.375 in
  • Thread Length
    0.750 in
  • Base Type
    Plastic Rigid
  • Color
    Black
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 30 mm | 1.181 in ; Base Height - 10 mm | 0.394 in ; Material - PP;Carbon Steel

AFP30220A

Price Range
$8.80 - $2.00

Stock Levels
3137 In stock
Attributes
  • Base Diameter
    1.181 in
  • Base Height
    0.394 in
  • Thread Length
    4.000 in
  • Base Type
    Plastic Rigid
  • Color
    Black
Stud Mount Leveling Feet - Thread Size - 1/4-20 ; Base Diameter - 25.4 mm | 1.000 in ; Base Height - 9.5 mm | 0.375 in ; Material - Nylon;Carbon Steel

AFJ1040A

Price Range
$2.00 - $0.50

Stock Levels
1920 In stock
Attributes
  • Base Diameter
    1.000 in
  • Base Height
    0.375 in
  • Thread Length
    1.750 in
  • Base Type
    Plastic Rigid
  • Color
    Black
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 25.4 mm | 1.000 in ; Base Height - 9.5 mm | 0.375 in ; Material - Nylon;Carbon Steel

AFJ1080A

Price Range
$2.30 - $0.70

Stock Levels
1760 In stock
Attributes
  • Base Diameter
    1.000 in
  • Base Height
    0.375 in
  • Thread Length
    1.750 in
  • Base Type
    Plastic Rigid
  • Color
    Black
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 33 mm | 1.300 in ; Base Height - 15.9 mm | 0.625 in ; Material - Nylon;Carbon Steel

AFD1010A

Price Range
$3.60 - $1.20

Stock Levels
3096 In stock
Attributes
  • Base Diameter
    1.300 in
  • Base Height
    0.625 in
  • Thread Length
    1.000 in
  • Base Type
    Rigid
  • Color
    Natural