| Quantity | Unit price |
|---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Base Diameter | 35.8 mm |
|---|---|
| Base Diameter | 1.409 in |
| Base Height | 1.024 in |
| Base Height | 26.0 mm |
| Thread Length | 70.0 mm |
| Thread Length | 2.756 in |
| Thread Size | M10 x 70 |
| Base Material | PP |
| Stud Material | PP |
| Color | Black |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue