Menu Search

Stretch Fit Cover Cap - Blue ; Elastic Diameter 61.98 mm | 2.44 in ;

Blue Expandable Masking Cover designed to fit and protect an object or surface from dirt and moisture during storage and transportation. It can expand or contract to fit different sizes. It is reusable and is made of Polyethylene material. It can withstand temperatures up to 60 °C | 140 °F.
Item code:

MCP130B

14500 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 249 $2.6046
250 - 499 $2.16
500 - 1499 $1.7281
1500 - 2499 $1.6411
2500 - 4999 $1.5566
5000 + $1.4675
Standard pack: 500

Order any quantity

Total price:

$2.60

1 x $2.6046

Add sample +

Specifications

Imperial
Metric
SKU attributes
Color Blue
Full Material Polyethylene
Material PE

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us