Menu Search

Stretch Fit Cover Cap - Blue ; Elastic Diameter 50.8 mm | 2 in ;

Blue Expandable Masking Cover designed to fit and protect an object or surface from dirt and moisture during storage and transportation. It can expand or contract to fit different sizes. It is reusable and is made of Polyethylene material. It can withstand temperatures up to 60 °C | 140 °F.
Item code:

MCP120B

52671 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
25 - 999 $1.5847
1000 - 4999 $1.2691
5000 + $1.1422
Standard pack: 1000

Order any quantity

Total price:

$39.62

25 x $1.5847

Add sample +

Specifications

Imperial
Metric
SKU attributes
Color Blue
Full Material Polyethylene
Material PE

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us