Menu Search

Stretch Fit Cover Cap - Clear ; Elastic Diameter 30.99 mm | 1.22 in ; Outside Diameter 96.0 mm | 3.78 in

Clear Expandable Masking Cover designed to fit and protect an object or surface from dirt and moisture during storage and transportation. It can expand or contract to fit different sizes. It is reusable and is made of Polyethylene material. It can withstand temperatures up to 60 °C | 140 °F.
Item code:

MCP100N

11000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 499 $1.1476
500 - 999 $0.9571
1000 - 2999 $0.7667
3000 - 4999 $0.7286
5000 - 9999 $0.6883
10000 + $0.6524
Standard pack: 1000

Order any quantity

Total price:

$1.15

1 x $1.1476

Add sample +

Specifications

Imperial
Metric
SKU attributes
Color Clear
Fitting Style Stretch Fit
Full Material Polyethylene
Material PE

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us