Steel clamps with rubber cushion is available to buy at Essentra. P clamp is made from cold rolled steel that is zinc electroplated, offering excellec oxidation.
This cushioned p clamp provides electrical insulation and vibration absorption, and is ideal for long-life applications.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter | Compatible Cable Diameter | Overall Width | View | |
|---|---|---|---|---|---|---|
| $0.5645 - $1.1158 | 7500 In stock |
0.406 in
10.3 mm
|
|
0.752 in
19.1 mm
|
||
| SPN-16 | $0.8112 - $2.1826 | 14300 In stock |
|
|
0.65 in
16.5 mm
|
|
| SPN-6 | $0.61 - $1.6372 | 43000 In stock |
|
|
0.65 in
16.5 mm
|
|
| $0.6799 - $1.824 | Request the lead time here |
0.406 in
10.3 mm
|
|
0.752 in
19.1 mm
|
||
| $0.7877 - $2.1143 | 26508 In stock |
|
|
0.65 in
16.5 mm
|
||
| $0.702 - $1.8874 | 81500 In stock |
|
|
0.65 in
16.5 mm
|
||
| SPN-9 | $0.6828 - $1.8318 | 21000 In stock |
|
|
0.65 in
16.5 mm
|
|
| SPN-18 | $1.0058 - $2.6963 | 18400 In stock |
|
|
0.65 in
16.5 mm
|
|
| SPNW-7 | $0.7432 - $1.996 | 3100 In stock |
0.406 in
10.3 mm
|
|
0.752 in
19.1 mm
|
|
| SPN-4 | $0.4171 - $1.0954 | 8000 In stock |
|
|
0.65 in
16.5 mm
|
|
| $1.1614 - $3.116 | 1900 In stock |
0.406 in
10.3 mm
|
|
0.752 in
19.1 mm
|
||
| $0.7343 - $1.9679 | 5600 In stock |
0.406 in
10.3 mm
|
|
0.752 in
19.1 mm
|
||
| $1.0656 - $2.8763 | 2200 In stock |
0.406 in
10.3 mm
|
|
0.752 in
19.1 mm
|
||
| SPNW-10 | $0.852 - $2.2879 | 4625 In stock |
0.406 in
10.3 mm
|
|
0.752 in
19.1 mm
|
|
| $1.5036 - $4.0314 | 1700 In stock |
0.406 in
10.3 mm
|
|
0.752 in
19.1 mm
|
||
| SPNW-11 | $0.9282 - $2.506 | 700 In stock |
0.406 in
10.3 mm
|
|
0.752 in
19.1 mm
|
|
| $0.7447 - $1.9986 | 8000 In stock |
|
|
0.65 in
16.5 mm
|
||
| SPN-5 | $0.5864 - $1.5793 | 1900 In stock |
|
|
0.65 in
16.5 mm
|
|
| $0.7715 - $2.0722 | 2600 In stock |
0.406 in
10.3 mm
|
|
0.752 in
19.1 mm
|
||
| SPN-8 | $0.6571 - $1.7633 | 1500 In stock |
|
|
0.65 in
16.5 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue