The weather resistant cable ties have all of the same benefits as Essentra's standard ties plus they are UV-resistant, for outdoor use.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Cable Bundle Diameter | Overall Length | Minimum Loop Tensile Strength | View | |
|---|---|---|---|---|---|---|
| Request the lead time here |
1.969 in
50.0 mm
|
7.874 in
200.0 mm
|
40 lbs
18.1 kg
|
|||
| $0.0673 - $0.2905 | 300000 In stock |
1.48 in
37.6 mm
|
5.906 in
150.0 mm
|
180.0 lbs
81.6 kg
|
||
| $0.1718 - $0.1906 | 1400 In stock |
2.600 in
66 mm
|
9.437 in
239.7 mm
|
120 lbs
54.4 kg
|
||
| $0.3014 - $0.3359 | 1300 In stock |
4.330 in
110 mm
|
15.000 in
381 mm
|
120 lbs
54.4 kg
|
||
| $0.4616 - $0.5135 | Request the lead time here |
6.500 in
165.1 mm
|
21.875 in
555.6 mm
|
175 lbs
79.4 kg
|
||
| $0.8625 - $0.9642 | 6100 In stock |
10.630 in
270 mm
|
36.000 in
914.4 mm
|
175 lbs
79.4 kg
|
||
| $0.0457 - $0.0535 | 1181000 In stock |
2.13 in
54.1 mm
|
7.874 in
200.0 mm
|
80.0 lbs
36.3 kg
|
||
| $0.0473 - $0.0527 | 452300 In stock |
2.170 in
55.1 mm
|
8.000 in
203.2 mm
|
18 lbs
8.2 kg
|
||
| $0.0486 - $0.1268 | 142000 In stock |
2.098 in
53.3 mm
|
8.071 in
205.0 mm
|
180.0 lbs
81.6 kg
|
||
| $0.0572 - $0.0633 | 23700 In stock |
2.170 in
55.1 mm
|
8.000 in
203.2 mm
|
40 lbs
18.1 kg
|
||
| $0.1291 - $0.1436 | 6200 In stock |
4.020 in
102.1 mm
|
14.500 in
368.3 mm
|
50 lbs
22.7 kg
|
||
| $0.258 - $0.2861 | 1700 In stock |
5.910 in
150.1 mm
|
19.687 in
500 mm
|
50 lbs
22.7 kg
|
||
| $0.4203 - $0.4702 | 900 In stock |
7.280 in
184.9 mm
|
24.000 in
609.6 mm
|
175 lbs
79.4 kg
|
||
| WITA-18L-UVB-M | $0.028 - $0.0347 | 80000 In stock |
1.460 in
37.1 mm
|
5.900 in
149.9 mm
|
18 lbs
8.2 kg
|
|
| WITA-18X-UVB-M | $0.0952 - $0.1131 | 426000 In stock |
4.567 in
116.0 mm
|
15.748 in
400.0 mm
|
80.0 lbs
36.3 kg
|
|
| $0.5936 - $0.6653 | 1800 In stock |
8.660 in
220 mm
|
28.000 in
711.2 mm
|
175 lbs
79.4 kg
|
||
| $0.0223 - $0.0271 | 171000 In stock |
0.870 in
22.1 mm
|
3.850 in
97.8 mm
|
18 lbs
8.2 kg
|
||
| CTWR006A | $0.0408 - $0.0453 | 8600 In stock |
1.730 in
43.9 mm
|
6.500 in
165.1 mm
|
18 lbs
8.2 kg
|
|
| $0.0666 - $0.0914 | Request the lead time here |
3.268 in
83.0 mm
|
11.811 in
300.0 mm
|
180.0 lbs
81.6 kg
|
||
| $0.2712 - $0.3101 | 11000 In stock |
4.449 in
113.0 mm
|
15.748 in
400.0 mm
|
534.0 lbs
242.2 kg
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue