Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Our range of Metal Cable Ties is made from 304 and 316 grade Stainless Steel. These Stainless Steel Cable Ties, also known as Stainless Steel Wire Ties, are self-locking. They can also easily be installed by hand.
Stainless Wire Ties are ideal for bundling and securing a wide range of cables, wires, and other assemblies in a variety of environmental conditions.
Stainless Cable Ties are resistant to extreme temperatures. Stainless Steel Ties offer great strength and durability.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Maximum Cable Bundle Diameter | View | |
|---|---|---|---|---|---|
| $3.6815 - $4.545 | Request the lead time here |
32.992 in
838.0 mm
|
10 in
254.0 mm
|
||
| $3.0458 - $3.7603 | 800 In stock |
26.732 in
679.0 mm
|
7.992 in
203.0 mm
|
||
| $3.3051 - $4.0803 | Request the lead time here |
49.213 in
1250.0 mm
|
14.961 in
380.0 mm
|
||
| $1.1998 - $1.3294 | 5700 In stock |
14.252 in
362.0 mm
|
4.016 in
102.0 mm
|
||
| MT-4 | $0.6976 - $2.3637 | 12100 In stock |
14.252 in
362.0 mm
|
4.016 in
102.0 mm
|
|
| $4.4712 - $5.52 | 150 In stock |
39.291 in
998.0 mm
|
11.969 in
304.0 mm
|
||
| $0.72 - $0.7978 | 17900 In stock |
5 in
127.0 mm
|
0.984 in
25.0 mm
|
||
| $1.0563 - $1.3041 | 4600 In stock |
20.512 in
521.0 mm
|
5.984 in
152.0 mm
|
||
| MT-14 | $1.8885 - $2.3313 | 2800 In stock |
32.992 in
838.0 mm
|
10 in
254.0 mm
|
|
| $3.0662 - $3.7854 | 750 In stock |
39.291 in
998.0 mm
|
11.969 in
304.0 mm
|
||
| MT-2 | $0.7282 - $0.8991 | 9600 In stock |
7.913 in
201.0 mm
|
2.008 in
51.0 mm
|
|
| $1.8869 - $2.3296 | 3900 In stock |
14.252 in
362.0 mm
|
4.016 in
102.0 mm
|
||
| $1.9176 - $2.3675 | 1200 In stock |
26.732 in
679.0 mm
|
7.992 in
203.0 mm
|
||
| $2.046 - $2.5258 | 1300 In stock |
20.512 in
521.0 mm
|
5.984 in
152.0 mm
|
||
| $1.805 - $2.2285 | 1550 In stock |
32.992 in
838.0 mm
|
10 in
254.0 mm
|
||
| $1.0022 - $1.2372 | Request the lead time here |
10.197 in
259.0 mm
|
2.756 in
70.0 mm
|
||
| $1.2425 - $1.534 | 800 In stock |
20.512 in
521.0 mm
|
5.984 in
152.0 mm
|
||
| MT-23 | $2.6588 - $3.2824 | 2000 In stock |
39.291 in
998.0 mm
|
11.969 in
304.0 mm
|
|
| $1.1928 - $1.4727 | 3000 In stock |
14.252 in
362.0 mm
|
4.016 in
102.0 mm
|
||
| $2.3109 - $2.853 | Request the lead time here |
49.213 in
1250.0 mm
|
14.961 in
380.0 mm