| Quantity | Unit price |
|---|---|
| 100 - 999 | $3.7603 |
| 1000 - 9999 | $3.3842 |
| 10000 + | $3.0458 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Cable Bundle Diameter Range | 7.992 in |
|---|---|
| Cable Bundle Diameter Range | 203.0 mm |
| Maximum Cable Bundle Diameter | 7.992 in |
| Maximum Cable Bundle Diameter | 203.0 mm |
| Minimum Loop Tensile Strength | 113.4 kg |
| Minimum Loop Tensile Strength | 113.4 kg |
| Overall Length | 679.0 mm |
| Overall Length | 26.732 in |
| Color | Natural |
| Material | Stainless Steel |
| Type | Standard Tie |
| UL/CSA Description | UL E309388 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue