| Quantity | Unit price |
|---|
| Compatible Cable Diameter | 0.312 in |
|---|---|
| Compatible Cable Diameter | 7.9 mm |
| Hole Diameter | 0.182 in |
| Hole Diameter | 4.6 mm |
| Overall Width | 0.500 in |
| Overall Width | 12.7 mm |
| Color | Black |
| Fitting Style | Screw |
| Full Material | Nylon 6/6 |
| Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue