Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Solid Locking Plugs seal and protect the holes in sheet metal panels. It is intended to produce a tight and secure fit, preventing dust, debris, or other undesired particles from entering.
It is resistant to impact, chemicals, and environmental influences. They keep the hole from being rusted or damaged. Each item is compatible with a variety of standard sheet metal thicknesses.
They can be inserted into the hole by hand or using a tool. Slip a tool into the hole and pry it out to remove the plug. Suitable for a wide range of applications, from blocking access points in machinery or equipment to sealing unused ports in electrical gadgets.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | View | |
|---|---|---|---|---|
| $0.0516 - $0.1714 | Request the lead time here |
0.748 in
19.0 mm
|
||
| $0.0632 - $0.2133 | Request the lead time here |
1.004 in
25.5 mm
|
||
| $0.0912 - $0.139 | 6000 In stock |
1.250 in
31.8 mm
|
||
| 62MP0750W | $0.0594 - $0.0787 | 59000 In stock |
0.748 in
19.0 mm
|
|
| 62MP0687W | $0.0594 - $0.0787 | 33000 In stock |
0.689 in
17.5 mm
|
|
| 62MP0187W | $0.0347 - $0.0459 | 47000 In stock |
0.189 in
4.8 mm
|
|
| 62MP0875W | $0.0662 - $0.0876 | 15000 In stock |
0.874 in
22.2 mm
|
|
| 62MP1750W | $0.1459 - $0.2223 | 1250 In stock |
1.772 in
45.0 mm
|
|
| $0.137 - $0.3311 | 40500 In stock |
0.866 in
22.0 mm
|
||
| 62PPM18BM40 | $0.1076 - $0.1426 | 1000 In stock |
0.709 in
18.0 mm
|
|
| 62PPM12BM35 | $0.0526 - $0.0801 | 11000 In stock |
0.472 in
12.0 mm
|
|
| 62PP012BG09 | $0.0532 - $0.0707 | 21000 In stock |
0.126 in
3.2 mm
|
|
| 62PPM14BM35 | $0.0548 - $0.0834 | 54500 In stock |
0.551 in
14.0 mm
|
|
| 62PPM10BM35 | $0.0475 - $0.0629 | 3000 In stock |
0.394 in
10.0 mm
|
|
| 62PPM06BM16 | $0.0371 - $0.0491 | 13000 In stock |
0.236 in
6.0 mm
|
|
| PGM-7 | $0.0835 - $0.0975 | 51000 In stock |
|
|
| $0.0744 - $0.2523 | 500 In stock |
|
||
| $0.0878 - $0.1024 | Request the lead time here |
|
||
| $0.0302 - $0.0637 | Request the lead time here |
|
||
| $0.0379 - $0.08 | Request the lead time here |