Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Socket Head Cap Screw, commonly known as a Socket Screw or Allen Socket Bolt (or Screw) is a type of screw that's designed and manufactured with a hexagonal (hex) shaped drive built into the screws head. It is therefore fastened or removed using a hex shaped key or wrench, such as an Allen key, rather then a standard screwdriver. Typically used in machine parts, die fixturing, and clamping assemblies - socket caps are ideal for applications where tooling space is limited.
Our hexagon socket head cap screws come in a choice of plastic materials, including Nylon and Polyether Ether Ketone (PEEK). The nylon socket screw, is made from UL94 V2 rated Nylon 6/6, and is natural in appearance. This option is lightweight and resistant to vibrations. It is also chemical, electrical and corrosion resistant. The PEEK option is light brown in appearance and offers UL94 V0 flame resistance. A premium socket head cap screw, this option benefits from heat resistance of up to 350F, as well as excellent mechanical and chemical resistance properties. It also has high abrasion, and water resistance.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Drive Size | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0543 - $0.0905 | Request the lead time here |
#4-40
|
|
0.094 in
2.4 mm
|
||
| $0.0543 - $0.0905 | 29000 In stock |
#4-40
|
|
0.250 in
6.4 mm
|
||
| $0.0543 - $0.0905 | Request the lead time here |
#4-40
|
|
0.438 in
11.1 mm
|
||
| $0.0543 - $0.0905 | 2000 In stock |
#4-40
|
|
0.750 in
19.1 mm
|
||
| $0.0543 - $0.0905 | Request the lead time here |
#4-40
|
|
1.375 in
34.9 mm
|
||
| $0.0543 - $0.0905 | Request the lead time here |
#6-32
|
|
0.156 in
4 mm
|
||
| 3406320037 | $0.0543 - $0.0905 | 15000 In stock |
#6-32
|
|
0.375 in
9.5 mm
|
|
| $0.0543 - $0.0905 | 10000 In stock |
#6-32
|
|
0.750 in
19.1 mm
|
||
| $0.076 - $0.0844 | Request the lead time here |
#6-32
|
|
1.313 in
33.4 mm
|
||
| $0.0795 - $0.0883 | Request the lead time here |
#6-32
|
|
2.250 in
57.2 mm
|
||
| $0.0556 - $0.0618 | 6000 In stock |
#6-40
|
|
1.000 in
25.4 mm
|
||
| 3408320028 | $0.0684 - $0.076 | Request the lead time here |
#8-32
|
|
0.281 in
7.1 mm
|
|
| 3408320062 | $0.0574 - $0.0602 | 1000 In stock |
#8-32
|
|
0.625 in
15.9 mm
|
|
| $0.104 - $0.1156 | 24000 In stock |
#8-32
|
|
1.250 in
31.8 mm
|
||
| $0.043 - $0.0603 | Request the lead time here |
#10-24
|
|
0.125 in
3.2 mm
|
||
| $0.043 - $0.0603 | 3000 In stock |
#10-24
|
|
0.375 in
9.5 mm
|
||
| $0.043 - $0.0603 | 2000 In stock |
#10-24
|
|
1.000 in
25.4 mm
|
||
| $0.043 - $0.0603 | Request the lead time here |
#10-32
|
|
0.188 in
4.8 mm
|
||
| $0.043 - $0.0603 | 1000 In stock |
#10-32
|
|
0.625 in
15.9 mm
|
||
| $0.0932 - $0.212 | Request the lead time here |
#10-32
|
|
1.063 in
27 mm