Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Socket Head Cap Screw, commonly known as a Socket Screw or Allen Socket Bolt (or Screw) is a type of screw that's designed and manufactured with a hexagonal (hex) shaped drive built into the screws head. It is therefore fastened or removed using a hex shaped key or wrench, such as an Allen key, rather then a standard screwdriver. Typically used in machine parts, die fixturing, and clamping assemblies - socket caps are ideal for applications where tooling space is limited.
Our hexagon socket head cap screws come in a choice of plastic materials, including Nylon and Polyether Ether Ketone (PEEK). The nylon socket screw, is made from UL94 V2 rated Nylon 6/6, and is natural in appearance. This option is lightweight and resistant to vibrations. It is also chemical, electrical and corrosion resistant. The PEEK option is light brown in appearance and offers UL94 V0 flame resistance. A premium socket head cap screw, this option benefits from heat resistance of up to 350F, as well as excellent mechanical and chemical resistance properties. It also has high abrasion, and water resistance.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Drive Size | Thread Length | View | |
|---|---|---|---|---|---|---|
| 3406320025 | $0.0525 - $0.0874 | 6000 In stock |
#6-32
|
|
0.250 in
6.4 mm
|
|
| $0.0695 - $0.0772 | 2000 In stock |
#8-32
|
|
1.000 in
25.4 mm
|
||
| $0.0415 - $0.0583 | 14556 In stock |
#10-32
|
|
2.000 in
50.8 mm
|
||
| $0.2328 - $0.5298 | 11000 In stock |
3/8-16
|
|
0.500 in
12.7 mm
|
||
| 3431218075 | $0.2212 - $0.2433 | 3000 In stock |
5/16-18
|
|
0.750 in
19.1 mm
|
|
| $0.0525 - $0.0874 | 13000 In stock |
#6-32
|
|
0.500 in
12.7 mm
|
||
| $0.0866 - $0.197 | 500 In stock |
#8-32
|
|
2.000 in
50.8 mm
|
||
| $0.0525 - $0.0874 | 16000 In stock |
#4-40
|
|
0.500 in
12.7 mm
|
||
| 3406320100 | $0.0525 - $0.0874 | 1000 In stock |
#6-32
|
|
1.000 in
25.4 mm
|
|
| $0.0415 - $0.0583 | 10000 In stock |
#10-32
|
|
0.500 in
12.7 mm
|
||
| $0.2247 - $0.2471 | 2000 In stock |
5/16-18
|
|
1.000 in
25.4 mm
|
||
| $0.0525 - $0.0874 | 17000 In stock |
#4-40
|
|
1.000 in
25.4 mm
|
||
| $0.0555 - $0.0582 | 6000 In stock |
#8-32
|
|
0.500 in
12.7 mm
|
||
| 3410320100 | $0.0853 - $0.1944 | 49500 In stock |
#10-32
|
|
1.000 in
25.4 mm
|
|
| $0.2383 - $0.5424 | 3500 In stock |
5/16-18
|
|
|
||
| $0.0525 - $0.0874 | 1000 In stock |
#4-36
|
|
0.500 in
12.7 mm
|
||
| 3404400018 | $0.0525 - $0.0874 | 24000 In stock |
#4-40
|
|
0.188 in
4.8 mm
|
|
| 3404400037 | $0.0525 - $0.0874 | 5000 In stock |
#4-40
|
|
0.375 in
9.5 mm
|
|
| $0.0525 - $0.0874 | Request the lead time here |
#4-40
|
|
0.688 in
17.5 mm
|
||
| $0.0525 - $0.0874 | Request the lead time here |
#4-40
|
|
0.094 in
2.4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue