Socket Head Cap Screw, commonly known as a Socket Screw or Allen Socket Bolt (or Screw) is a type of screw that's designed and manufactured with a hexagonal (hex) shaped drive built into the screws head. It is therefore fastened or removed using a hex shaped key or wrench, such as an Allen key, rather then a standard screwdriver. Typically used in machine parts, die fixturing, and clamping assemblies - socket caps are ideal for applications where tooling space is limited.
Our hexagon socket head cap screws come in a choice of plastic materials, including Nylon and Polyether Ether Ketone (PEEK). The nylon socket screw, is made from UL94 V2 rated Nylon 6/6, and is natural in appearance. This option is lightweight and resistant to vibrations. It is also chemical, electrical and corrosion resistant. The PEEK option is light brown in appearance and offers UL94 V0 flame resistance. A premium socket head cap screw, this option benefits from heat resistance of up to 350F, as well as excellent mechanical and chemical resistance properties. It also has high abrasion, and water resistance.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Drive Size | Thread Length | View | |
|---|---|---|---|---|---|---|
| $4.2953 - $6.0551 | Request the lead time here |
M5
|
|
0.394 in
10.0 mm
|
||
| $6.982 - $8.6662 | Request the lead time here |
M5 x 0.8
|
|
0.984 in
25.0 mm
|
||
| $8.3257 - $10.3314 | Request the lead time here |
M6
|
|
0.591 in
15.0 mm
|
||
| $5.2415 - $7.3984 | Request the lead time here |
M4
|
|
0.984 in
25.0 mm
|
||
| $5.2415 - $7.3984 | 10 In stock |
M5
|
|
0.472 in
12.0 mm
|
||
| $9.5934 - $11.9207 | Request the lead time here |
M5 x 0.8
|
|
1.181 in
30.0 mm
|
||
| $9.5934 - $11.9207 | Request the lead time here |
M6
|
|
0.787 in
20.0 mm
|
||
| $16.8176 - $19.2201 | Request the lead time here |
M8
|
|
0.394 in
10.0 mm
|
||
| $21.5648 - $24.4772 | Request the lead time here |
M8
|
|
0.984 in
25.0 mm
|
||
| $1.6047 - $3.0087 | Request the lead time here |
M3
|
|
0.315 in
8.0 mm
|
||
| $3.9358 - $6.074 | Request the lead time here |
M3 x 0.5
|
|
0.787 in
20.0 mm
|
||
| $3.1031 - $4.7889 | 10 In stock |
M4
|
|
0.472 in
12.0 mm
|
||
| $8.6472 - $10.7475 | Request the lead time here |
M4 x 0.7
|
|
1.181 in
30.0 mm
|
||
| $11.1073 - $12.6208 | Request the lead time here |
M6 x 1.0
|
|
0.984 in
25.0 mm
|
||
| $16.8176 - $19.2201 | Request the lead time here |
M8 x 1.25
|
|
0.472 in
12.0 mm
|
||
| $23.3435 - $26.5447 | Request the lead time here |
M8 x 1.25
|
|
1.181 in
30.0 mm
|
||
| $1.6653 - $3.1223 | Request the lead time here |
M3
|
|
0.394 in
10.0 mm
|
||
| $1.7447 - $3.2546 | 125 In stock |
M3
|
|
0.472 in
12.0 mm
|
||
| $2.914 - $4.9955 | Request the lead time here |
M4
|
|
0.315 in
8.0 mm
|
||
| $3.9358 - $6.074 | Request the lead time here |
M4 x 0.7
|
|
0.787 in
20.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue