| Quantity | Unit price |
|---|---|
| 250 - 999 | $1.2374 |
| 1000 - 4999 | $0.5519 |
| 5000 - 9999 | $0.5479 |
| 10000 + | $0.5435 |
| Compatible Hex Key Size | 0.375 in |
|---|---|
| Compatible Hex Key Size | 9.5 mm |
| Head Diameter | 0.750 in |
| Head Diameter | 19.1 mm |
| Head Height | 12.7 mm |
| Head Height | 0.500 in |
| Thread Size | 1/2-13 |
| Color | Black |
| Full Material | Nylon 6/6 |
| Head Type | Round Head |
| Drive Type | Hexagonal Socket Drive |
| Screw Type | Cap Screw |
| Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue