| Quantity | Unit price |
|---|---|
| 500 - 999 | $0.6561 |
| 1000 - 4999 | $0.2927 |
| 5000 - 9999 | $0.2906 |
| 10000 + | $0.2882 |
| Head Diameter | 0.562 in |
|---|---|
| Head Diameter | 14.3 mm |
| Head Height | 0.375 in |
| Head Height | 9.5 mm |
| Thread Length | 25.4 mm |
| Thread Length | 1.000 in |
| Thread Size | 3/8-16 |
| Color | Black |
| Full Material | Nylon 6/6 |
| Head Type | Round Head |
| Drive Type | Hexagonal Socket Drive |
| Screw Type | Cap Screw |
| Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue