Quantity | Unit price |
---|---|
500 - 999 | $0.5443 |
1000 - 4999 | $0.2428 |
5000 - 9999 | $0.2411 |
10000 + | $0.2391 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Hex Key Size | 5.0 mm |
---|---|
Compatible Hex Key Size | 0.197 in |
Head Height Range | 4.1 - 4.4 mm |
Head Height Range | 0.161 - 0.173 in |
Minimum Head Diameter | 13.6 mm |
Minimum Head Diameter | 0.535 in |
Maximum Head Diameter | 14.0 mm |
Maximum Head Diameter | 0.551 in |
Thread Length | 15.0 mm |
Thread Length | 0.591 in |
Colour | Natural |
Drive Type | Hex Drive |
Head Type | Button Head |
Full Material | Nylon 6/6 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue