| Quantity | Unit price |
|---|---|
| 1000 - 9999 | $0.1153 |
| 10000 - 24999 | $0.1095 |
| 25000 + | $0.1016 |
| Compatible Panel Thickness Range | 0.8 - 4.7 mm |
|---|---|
| Compatible Panel Thickness Range | 0.031 - 0.187 in |
| Maximum Compatible Panel Thickness | 0.187 in |
| Maximum Compatible Panel Thickness | 4.7 mm |
| Minimum Compatible Panel Thickness | 0.031 in |
| Minimum Compatible Panel Thickness | 0.8 mm |
| Color | Black |
| Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue