Menu Search

Snap-Fit Bushings - Open/Closed

In stock

Standard Open Bushings with an easy push in design that allows them to lock into place at common panel thicknesses. The split design means they can be assembled into panel holes that already contain a bundle.

Design for the protection of cables, wires and tubing from uneven, unfinished and sharp edges in sheet metal. No tools are needed for installation - simply apply fingertip pressure.

  • Materials: Heat Stabilized Nylon 6/6 and Nylon 6/6
  • Color: Black
  • UL94 V2 Flame Rated

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
23 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Inside Diameter View
$0.1102 - $0.1542 12000 In stock
0.375 in
0.264 in
$0.0444 - $0.0609 284000 In stock
0.260 in
PGSA-1013A $0.0633 - $0.1697 25000 In stock
0.362 in
PGSA-0407A $0.0872 - $0.1619 72000 In stock
0.189 in
PGSB-2A $0.1166 - $0.163 Request the lead time here
0.311 in
$0.2565 - $0.501 2800 In stock
1.169 in
$0.0774 - $0.2086 8000 In stock
0.563 in
$0.0875 - $0.2396 2500 In stock
0.768 in
$0.1723 - $0.4738 600 In stock
0.902 in
$0.2245 - $0.4402 2000 In stock
0.874 in
PGSB-1519A $0.1834 - $0.3588 31000 In stock
0.571 in
PGSB-1013A $0.1441 - $0.281 6500 In stock
0.354 in
$0.168 - $0.3283 14000 In stock
0.484 in
PGSB-8A $0.3284 - $0.6414 2800 In stock
1.248 in
$0.0878 - $0.2361 24500 In stock
0.693 in
PGSA-2529A $0.1395 - $0.3756 Request the lead time here
0.965 in
PGSA-1316A $0.0724 - $0.1947 Request the lead time here
0.48 in
PGSB-0609A $0.0876 - $0.1228 Request the lead time here
0.26 in
$0.2079 - $0.4062 800 In stock
0.681 in
PGSB-6A $0.2398 - $0.4671 5400 In stock
1.047 in
  • of 2
Snap-Fit Bushing - 6.7 mm | 0.264 in ; 9.5 mm | 0.375 in ; 3.2 mm | 0.125 in

PGSB-1A

Price Range
$0.1542 - $0.1102

Stock Levels
12000 In stock
Attributes
  • Approximate Cable Holding Diameter
    0.264 in
  • Compatible Hole Diameter
    0.375 in
  • Head Diameter
    0.420 in
  • Inside Diameter
    0.264 in
  • Maximum Operating Temperature
    185 °F
Snap-Fit Bushings - Open/Closed - ; ;

04MP0125SBOD

Price Range
$0.0609 - $0.0444

Stock Levels
284000 In stock
Attributes
  • Inside Diameter
    0.260 in
  • Overall Height
    0.187 in
  • Color
    Black
  • Full Material
    High-Density Polyethylene
  • Material
    HDPE
Snap-Fit Bushing - Not applicable ; 1.5 mm | 0.059 in Black

PGSA-1013A

Price Range
$0.1697 - $0.0633

Stock Levels
25000 In stock
Attributes
  • Head Diameter
    0.638 in
  • Inside Diameter
    0.362 in
  • Maximum Panel Thickness
    0.059 in
  • Minimum Panel Thickness
    0.039 in
  • Overall Height
    0.209 in
Snap-Fit Bushing - Not applicable ; 1 mm | 0.039 in Black

PGSA-0407A

Price Range
$0.1619 - $0.0872

Stock Levels
72000 In stock
Attributes
  • Head Diameter
    0.409 in
  • Inside Diameter
    0.189 in
  • Maximum Panel Thickness
    0.039 in
  • Minimum Panel Thickness
    0.016 in
  • Overall Height
    0.197 in
Snap-Fit Bushing - Not applicable ; 3.2 mm | 0.125 in Black

PGSB-2A

Price Range
$0.163 - $0.1166

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.5 in
  • Inside Diameter
    0.311 in
  • Maximum Panel Thickness
    0.126 in
  • Minimum Panel Thickness
    0.031 in
  • Overall Height
    0.406 in
Snap-Fit Bushing - Not applicable ; 3.2 mm | 0.125 in Black

PGSB-7A

Price Range
$0.501 - $0.2565

Stock Levels
2800 In stock
Attributes
  • Head Diameter
    1.469 in
  • Inside Diameter
    1.169 in
  • Maximum Panel Thickness
    0.126 in
  • Minimum Panel Thickness
    0.031 in
  • Overall Height
    0.406 in
Snap-Fit Bushing - Not applicable ; 1.5 mm | 0.059 in Black

PGSA-1519A

Price Range
$0.2086 - $0.0774

Stock Levels
8000 In stock
Attributes
  • Head Diameter
    0.894 in
  • Inside Diameter
    0.563 in
  • Maximum Panel Thickness
    0.059 in
  • Minimum Panel Thickness
    0.039 in
  • Overall Height
    0.224 in
Snap-Fit Bushing - Not applicable ; 1.6 mm | 0.063 in Black

PGSA-2024A

Price Range
$0.2396 - $0.0875

Stock Levels
2500 In stock
Attributes
  • Head Diameter
    1.063 in
  • Inside Diameter
    0.768 in
  • Maximum Panel Thickness
    0.063 in
  • Minimum Panel Thickness
    0.039 in
  • Overall Height
    0.209 in
Snap-Fit Bushing - Not applicable ; 1 mm | 0.039 in Black

PGSA-2327A

Price Range
$0.4738 - $0.1723

Stock Levels
600 In stock
Attributes
  • Head Diameter
    1.382 in
  • Inside Diameter
    0.902 in
  • Maximum Panel Thickness
    0.039 in
  • Minimum Panel Thickness
    0.016 in
  • Overall Height
    0.236 in
Snap-Fit Bushing - Not applicable ; 3.2 mm | 0.125 in Black

PGSB-5A

Price Range
$0.4402 - $0.2245

Stock Levels
2000 In stock
Attributes
  • Head Diameter
    1.157 in
  • Inside Diameter
    0.874 in
  • Maximum Panel Thickness
    0.126 in
  • Minimum Panel Thickness
    0.031 in
  • Overall Height
    0.406 in
Snap-Fit Bushing - Not applicable ; 3.3 mm | 0.130 in Black

PGSB-1519A

Price Range
$0.3588 - $0.1834

Stock Levels
31000 In stock
Attributes
  • Head Diameter
    0.811 in
  • Inside Diameter
    0.571 in
  • Maximum Panel Thickness
    0.13 in
  • Minimum Panel Thickness
    0.047 in
  • Overall Height
    0.433 in
Snap-Fit Bushing - Not applicable ; 3.5 mm | 0.138 in Black

PGSB-1013A

Price Range
$0.281 - $0.1441

Stock Levels
6500 In stock
Attributes
  • Head Diameter
    0.587 in
  • Inside Diameter
    0.354 in
  • Maximum Panel Thickness
    0.138 in
  • Minimum Panel Thickness
    0.031 in
  • Overall Height
    0.413 in
Snap-Fit Bushing - Not applicable ; 3.3 mm | 0.130 in Black

PGSB-1216A

Price Range
$0.3283 - $0.168

Stock Levels
14000 In stock
Attributes
  • Head Diameter
    0.732 in
  • Inside Diameter
    0.484 in
  • Maximum Panel Thickness
    0.13 in
  • Minimum Panel Thickness
    0.028 in
  • Overall Height
    0.394 in
Snap-Fit Bushing - Not applicable ; 3.2 mm | 0.125 in Black

PGSB-8A

Price Range
$0.6414 - $0.3284

Stock Levels
2800 In stock
Attributes
  • Head Diameter
    1.579 in
  • Inside Diameter
    1.248 in
  • Maximum Panel Thickness
    0.126 in
  • Minimum Panel Thickness
    0.031 in
  • Overall Height
    0.421 in
Snap-Fit Bushing - Not applicable ; 1.6 mm | 0.063 in Black

PGSA-1822A

Price Range
$0.2361 - $0.0878

Stock Levels
24500 In stock
Attributes
  • Head Diameter
    0.886 in
  • Inside Diameter
    0.693 in
  • Maximum Panel Thickness
    0.063 in
  • Minimum Panel Thickness
    0.031 in
  • Overall Height
    0.22 in
Snap-Fit Bushing - Not applicable ; 1.1 mm | 0.043 in Black

PGSA-2529A

Price Range
$0.3756 - $0.1395

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    1.382 in
  • Inside Diameter
    0.965 in
  • Maximum Panel Thickness
    0.043 in
  • Minimum Panel Thickness
    0.016 in
  • Overall Height
    0.276 in
Snap-Fit Bushing - Not applicable ; 1.4 mm | 0.055 in Black

PGSA-1316A

Price Range
$0.1947 - $0.0724

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.764 in
  • Inside Diameter
    0.48 in
  • Maximum Panel Thickness
    0.055 in
  • Minimum Panel Thickness
    0.039 in
  • Overall Height
    0.213 in
Snap-Fit Bushing - Not applicable ; 1.7 mm | 0.067 in Black

PGSB-0609A

Price Range
$0.1228 - $0.0876

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.449 in
  • Inside Diameter
    0.26 in
  • Maximum Panel Thickness
    0.067 in
  • Minimum Panel Thickness
    0.028 in
  • Overall Height
    0.256 in
Snap-Fit Bushing - Not applicable ; 3.5 mm | 0.138 in Black

PGSB-1822A

Price Range
$0.4062 - $0.2079

Stock Levels
800 In stock
Attributes
  • Head Diameter
    0.976 in
  • Inside Diameter
    0.681 in
  • Maximum Panel Thickness
    0.138 in
  • Minimum Panel Thickness
    0.039 in
  • Overall Height
    0.453 in
Snap-Fit Bushing - Not applicable ; 3.2 mm | 0.125 in Black

PGSB-6A

Price Range
$0.4671 - $0.2398

Stock Levels
5400 In stock
Attributes
  • Head Diameter
    1.343 in
  • Inside Diameter
    1.047 in
  • Maximum Panel Thickness
    0.126 in
  • Minimum Panel Thickness
    0.031 in
  • Overall Height
    0.406 in